SNLU341A December 2023 – July 2024 MCT8314Z
The MCT8314ZEVM includes a variety of user-selectable jumpers, switches, and resistors on the entirety of the evaluation board to configure settings. Table 3-2 summarizes all of these configurable settings.
Designator | Setting Name | Description | Layer | Position | Function |
---|---|---|---|---|---|
J5 | 3V3_SEL | Select 3.3V for MCU power | Top | J5 = 3V3EXT | External |
J5 = 3V3COM | From FTDI (30mA) | ||||
J3 | 5V_SEL | Select 5V for FTDI power | Top | J3 = 5V_EXT | External |
J3 = 5V_USB | From USB power (500mA) | ||||
J1 | PWM_SEL | Selects PWM source | Top | J1 = PWM_EXT | External PWM |
J1 = PWM_MSP | PWM from MSP430 | ||||
J13 | HALL_PWR_SEL | Selects Hall power source | Top | J12 = HALL_EXT | External Hall power |
J12 = AVDD | Hall power from AVDD = 5V | ||||
J8 | HPA pullup | Enables pullup on Hall positive A (HPA) | Top | J8 is inserted | Pullup, use for Digital Hall inputs |
J8 is removed | Floating, use for Analog Hall inputs | ||||
J9 | HPB pullup | Enables pullup on Hall positive B (HPA) | Top | J9 is inserted | Pullup, use for Digital Hall inputs |
J9 is removed | Floating, use for Analog Hall inputs | ||||
J10 | HPC pullup | Enables pullup on Hall positive C (HPC) | Top | J10 is inserted | Pullup, use for Digital Hall inputs |
J10 is removed | Floating, use for Analog Hall inputs | ||||
J6 | MSP to MCT Shunt jumper bridge | Connects signals from MCU to MCT8314Z when jumpers are inserted | Top | FGOUT | MSP_FGOUT |
PWM | MSP_PWM | ||||
STE | MSP_STE | ||||
SCK | MSP_SCK | ||||
PICO | MSP_PICO | ||||
POCI | MSP_POCI | ||||
nFAULT | MSP_nFAULT | ||||
nSLEEP | MSP_nSLEEP | ||||
AGND | AGND | ||||
S1 | BRAKE | Turns on all low-side MOSFETs | Top | Left | Brake enabled |
Right | Brake disabled | ||||
S2 | DIR | Controls direction of motor | Top | Left | ABC |
Right | ACB | ||||
R15 | ILIM | Pull down resistor in series with potentiometer R9 that sets the cycle-by-cycle current limit. The current limit can be calculated using the equation 9000 / (R15+R9) = cycle-by-cycle current limit. | Top | Counter Clockwise | ILIM = 6.2kΩ = 1.45A limit |
Clockwise | ILIM = 16.2kΩ = 0.55A limit |