SNLU342 December 2023 MCT8315Z
Figure 3-3 shows the connections made to the MCT8315ZEVM to spin a 3-phase sensored brushless-DC motor.
A 4.5-V to 35-V power supply or battery is connected to VBAT or VM and PGND terminals on connector J7. There is a reverse-polarity protection and Pi filter implemented on the VBAT and PGND terminals, resulting in a 0.7-V diode voltage supply drop to VM. To bypass the reverse-polarity protection and Pi filter, connect the power supply directly to the VM terminal or VM test point on the board and PGND.
The three phases of the BLDC motor connect directly to the A, B, and C terminals of the screw terminal connector J8 on the MCT8315ZEVM.
Use connector J12 on the MCT8315ZEVM to connect single-ended digital or analog differential Hall inputs. Use HPWR for Hall power and AGND for Hall ground. If connecting analog inputs from a Hall element, connect to the HPx and HNx pins for each respective phase and remove jumpers J9-11. Otherwise, if using single-ended input from a Hall sensor, connect to only the HPx pins for each phase and populate jumpers J9-J11.
Figure 3-4 shows where the micro-USB cable is plugged into the MCT8315ZEVM to provide communication between evaluation module and GUI. The USB data and 5-V power from the USB is converted, by the FTDI chip, into UART data and 3.3-V power, which is used to power the MSP430FR2355 microcontroller. The 5 V from the USB power is limited to 500 mA and the 3.3 V from the FTDI chip is limited to 30 mA. If the user wishes to supply more current to these rails, then the user can use the 5V_SEL jumper J3 and 3V3_SEL jumper J5 to connect external power rails.