SNLU342 December 2023 MCT8315Z
The MCT8315ZH and MCT8315ZT devices uses configurable resistor dividers to control the MODE, SLEW, and ADVANCE settings. When using the MCT8315ZH or MCT8315ZT:
This setup is shown in Figure 3-7.
Table 3-4 shows the user-adjustable resistor divider settings when using the MCT8315ZH or MCT8315ZT. R20–R22 resistors connect to AVDD and R26–R28 resistors connect to AGND. The default resistor divider configurations are in bold.
Setting | Name | Description | Resistors (AVDD and AGND) | Configuration | Setting |
---|---|---|---|---|---|
MODE | PWM Control Mode | Selects the Hall configuration, modulation, Asynchronous Rectification (ASR), and Automatic Asynchronous Rectification (AAR) settings | R22 and R28 | R28 = 0 Ω | Analog Hall Input, Asynchronous modulation, ASR and AAR Disabled |
R28 = 22 kΩ | Digital Hall Input, Asynchronous modulation, ASR and AAR Disabled | ||||
R28 = 100 kΩ | Analog Hall Input, Synchronous modulation, ASR and AAR Disabled | ||||
R22 = R28 = DNP | Digital Hall Input, Synchronous modulation, ASR and AAR Disabled | ||||
R22 = 100 kΩ | Analog Hall Input, Synchronous modulation, ASR and AAR Enabled | ||||
R22 = 22 kΩ | Digital Hall Input, Synchronous modulation, ASR and AAR Enabled | ||||
R22 = 0 Ω | Digital Hall Input, Asynchronous modulation, ASR and AAR Enabled | ||||
SLEW | Slew Rate | Phase pin slew rate switching low to high (10-90%) and high to low (90-10%) | R21 and R27 | R27 = 0 Ω | 25 V/μs |
R21 = R27 = DNP | 50 V/μs | ||||
R21 = 47 kΩ | 125 V/μs | ||||
R21 = 0 Ω | 200 V/μs | ||||
ADVANCE | Advance | Advances the lead angle by a selectable value (in electrical degrees) | R20 and R26 | R26 = 0 Ω | 0° |
R26 = 22 kΩ | 4° | ||||
R26 = 100 kΩ | 11° | ||||
R20 = R26 = DNP | 15° | ||||
R20 = 100 kΩ | 20° | ||||
R20 = 22 kΩ | 25° | ||||
R20 = 0 Ω | 30° |