SNLU343
June 2024
DP83TD510E
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Quick Setup
2.2
Header Information
2.3
Push Buttons
2.4
Debug Information
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
10BASE-T1L single-pair Ethernet
PoDL power sourcing equipment (PSE), Type E, Class 12, compliant to IEEE802.3cg including serial communication classification protocol (SCCP)
PoDL power delivery (PD), Type E, Class 12, compliant to IEEE802.3cg including serial communication classification protocol (SCCP)
On-board USB 2 MDIO interface for PHY register access