SNLU343 June 2024 DP83TD510E
The bill of materials of the power sourcing equipment is shown in Table 4-1.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
PoDL-PSE-EVM |
Any |
||
C1, C2, C24, C28 |
4 |
0.1uF |
CAP, CERM, 0.1 µF, 100 V,+/- 10%, X7R, 0805 |
805 |
8.85012E+11 |
Wurth Elektronik |
C3 |
1 |
0.068uF |
CAP, CERM, 0.068 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
603 |
CGA3E2X7R1H683K080AA |
TDK |
C4, C5, C7, C9, C10, C14, C16, C17, C20, C30, C32, C33, C34, C35, C36, C37, C40, C41 |
18 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 |
603 |
8.85012E+11 |
Wurth Elektronik |
C6, C12, C13 |
3 |
100 pF |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
603 |
8.85012E+11 |
Wurth Elektronik |
C8 |
1 |
0.01uF |
CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0603 |
603 |
8.85012E+11 |
Wurth Elektronik |
C15 |
1 |
330 pF |
CAP, CERM, 330 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
603 |
C0603C331J5GACTU |
Kemet |
C18, C19, C31 |
3 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
603 |
8.85012E+11 |
Wurth Elektronik |
C21 |
1 |
4.7µF ±10% 50 V Ceramic Capacitor X7R 1206 (3216 Metric) |
1206 |
8.85012E+11 |
Wurth Electronics |
|
C22, C23 |
2 |
0.22uF |
CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0805 |
805 |
UMK212B7224KG-T |
Taiyo Yuden |
C25 |
1 |
WCAP-AS5H Aluminum Electrolytic Capacitor, V-Chip, SMT, D10xH10.5mm, 100 uF, 50 V |
8.65231E+11 |
Wurth Elektronik |
||
C26 |
1 |
22uF |
CAP, CERM, 22 uF, 16 V, +/- 10%, X7R, 1210 |
1210 |
C3225X7R1C226K250AC |
TDK |
C29 |
1 |
20 pF |
CAP, CERM, 20 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
603 |
GRM1885C1H200JA01D |
MuRata |
C38 |
1 |
0.47uF |
CAP, CERM, 0.47 uF, 16 V, +/- 10%, X7R, 0603 |
603 |
C0603C474K4RACTU |
Kemet |
C39 |
1 |
1000 pF |
CAP, CERM, 1000 pF, 50 V,+/- 10%, X7R, 0603 |
603 |
8.85012E+11 |
Wurth Elektronik |
C42, C44 |
2 |
0 |
RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
805 |
ERJ-6GEY0R00V |
Panasonic |
C43 |
1 |
0.01uF |
CAP, CERM, 0.01 uF, 2000 V, +/- 10%, X7R, 1825 |
1825 |
1825GC103KAT1A |
AVX |
C45, C46, C47 |
3 |
0.01uF |
CAP, CERM, 0.01 µF, 1000 V,+/- 10%, X7R, 1206 |
1206 |
C1206X103KDRAC7800 |
Kemet |
C48, C49 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0805 |
805 |
08055C104MAT2A |
AVX |
C50, C54, C68, C72 |
4 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X7T, 0603 |
603 |
GRM188D71A106MA73D |
MuRata |
C51, C55, C76, C80 |
4 |
1uF |
CAP, CERM, 1 uF, 6.3 V, +/- 20%, X7R, 0402 |
402 |
GRM155R70J105MA12D |
MuRata |
C52, C56 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, AEC-Q200 Grade 1, 0402 |
402 |
CGA2B3X7R1H104M050BB |
TDK |
C53, C57, C58, C61, C69, C73 |
6 |
0.01uF |
CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
402 |
CGA2B3X7R1H103K050BB |
TDK |
C59, C60 |
2 |
22 pF |
CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
402 |
GCM1555C1H220JA16D |
MuRata |
C64, C77 |
2 |
4700 pF |
CAP, CERM, 4700 pF, 2000 V, +/- 10%, X7R, 1812 |
1812 |
1812GC472KAT1A |
AVX |
C67, C71 |
2 |
100 pF |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
402 |
CGA2B2C0G1H101J050BA |
TDK |
C70, C74, C97 |
3 |
1000 pF |
CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
402 |
GRM1555C1H102JA01D |
MuRata |
C75 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 |
402 |
8.85012E+11 |
Wurth Elektronik |
C81, C82 |
2 |
10 pF |
CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402 |
402 |
C0402C100K4GACTU |
Kemet |
C83, C84 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
402 |
GCM155R71H104KE02D |
MuRata |
C85 |
1 |
4.7uF |
CAP, TA, 4.7 uF, 35 V, +/- 10%, 1.3 ohm, SMD |
7343-31 |
293D475X9035D2TE3 |
Vishay-Sprague |
C86, C94, C95, C96 |
4 |
0.1uF |
CAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, 0402 |
402 |
C0402C104K8RACTU |
Kemet |
C87, C88 |
2 |
36 pF |
CAP, CERM, 36 pF, 50 V,+/- 5%, C0G/NP0, 0402 |
402 |
CL05C360JB5NNNC |
Samsung Electro-Mechanics |
C89, C92 |
2 |
0.22uF |
CAP, CERM, 0.22 uF, 16 V, +80/-20%, Y5V, 0603 |
603 |
C0603C224Z4VACTU |
Kemet |
C90 |
1 |
0.47uF |
CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X5R, 0402 |
402 |
04026D474KAT2A |
AVX |
C91 |
1 |
4.7uF |
CAP, CERM, 4.7 uF, 35 V, +/- 10%, X5R, 0603 |
603 |
C1608X5R1V475K080AC |
TDK |
C93 |
1 |
10uF |
CAP, TA, 10 uF, 35 V, +/- 10%, 0.125 ohm, SMD |
7343-31 |
TPSD106K035R0125 |
AVX |
D1 |
1 |
3 V |
Diode, Zener, 3 V, 500 mW, SOD-123 |
SOD-123 |
MMSZ4683T1G |
ON Semiconductor |
D2 |
1 |
100 V |
Diode, Schottky, 100 V, 1 A, SMA |
SMA |
SS110-TP |
Micro Commercial Components |
D3, D4, D7, D8, D10, D11, D12, D13, D15 |
9 |
DIODE SCHOTTKY 60 V 1 A DSN1006-2 |
SOD993 |
PMEG6010AESBYL |
Nexperia |
|
D5 |
1 |
5.6V |
Diode, Zener, 5.6 V, 500 mW, SOD-123 |
SOD-123 |
MMSZ4690-E3-08 |
Vishay-Semiconductor |
D6, D9, D14, D16, D17, D23, D24, D25, D26, D27, D28 |
11 |
Green |
LED, Green, SMD |
1x0.5mm |
150040GS73240 |
Wurth Elektronik |
D18, D19, D21, D22 |
4 |
100 V |
Diode, Ultrafast, 100 V, 2 A, SMA |
SMA |
MURA110T3G |
ON Semiconductor |
D20 |
1 |
36 V |
Diode, TVS, Bi, 36 V, 58.1 Vc, SMC |
SMC |
SMCJ36CA |
Littelfuse |
D31, D32 |
2 |
Rg |
LED, Rg, SMD |
1.6x0.8mm |
HSMF-C165 |
Avago |
F1 |
1 |
Fuse, 2 A, 125VAC/VDC, SMD |
SloBlo452 |
0454002.MR |
Littelfuse |
|
FID1, FID2, FID3, FID4, FID5, FID6 |
6 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
H1, H2, H3, H4 |
4 |
MACHINE SCREW PAN PHILLIPS M3 |
RM3X6MM 2701 |
APM HEXSEAL |
||
H5, H6, H7, H8 |
4 |
SPACER_M3X20MM |
970200365 |
Wurth Electronics |
||
J1 |
1 |
DC POWER JACK, R/A, TH |
DC POWER JACK, R/A, TH |
PJ-102AH |
CUI Inc. |
|
J2 |
1 |
Header, 2.54 mm, 6x1, Gold, TH |
Header, 2.54mm, 6x1, TH |
61300611121 |
Wurth Elektronik |
|
J3 |
1 |
Header, 100mil, 14x1, Gold, TH |
14x1 Header |
61301411121 |
Würth Elektronik |
|
J4 |
1 |
Header, 100mil, 6x2, Gold, TH |
6x2 Header |
61301221121 |
Würth Elektronik |
|
J5 |
1 |
Header, 2.54 mm, 4x1, Gold, TH |
Header, 2.54mm, 4x1, TH |
61300411121 |
Wurth Elektronik |
|
J6 |
1 |
3 Position Wire to Board Terminal Block Horizontal with Board 0.197" (5.00mm) Through Hole |
HDR3 |
6.91217E+11 |
Wurth |
|
J7 |
1 |
Jack Modular Connector 2P2C Single Pair Ethernet (SPE) 90° Angle (Right) Shielded CatB |
PTH_ETHERNET_CONNECTOR |
1163797 |
Phoenix Contact |
|
J8, J9, J10 |
3 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
J11 |
1 |
Connector, RJ45 with integrated magnetics, 1x1, Gold, R/A, SMT |
Connector, RJ-45 with integrated magnetics, 1x1, R/A, SMT |
J3011G21DNL |
Pulse Engineering |
|
J13 |
1 |
Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT |
5.6x2.5x8.2mm |
475890001 |
Molex |
|
J14 |
1 |
Header, 100mil, 2x2, Gold, TH |
2x2 Header |
TSW-102-07-G-D |
Samtec |
|
J15, J16 |
2 |
Header, 2.54 mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
L1 |
1 |
15uH |
Inductor, Shielded Drum Core, Ferrite, 15 uH, 0.72 A, 0.356 ohm, SMD |
Inductor, 2.8x2.8x2.8mm |
744025150 |
Wurth Elektronik |
L3 |
1 |
Inductor Coupled 2x250uH 20% 0.25Ω 1200 mA |
SMT4_15MM5_15MM5 |
PID150H-251M |
TDK |
|
L4 |
1 |
Common Mode Choke for 10 Base T1L |
SMT4_7MM1_6MM0 |
RCM70CGI-471N |
TDK |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
Q1 |
1 |
80 V |
Transistor, PNP, 80 V, 1 A, SOT-223 |
SOT-223 |
BCP53,115 |
NXP Semiconductor |
Q2, Q4 |
2 |
60 V |
MOSFET, N-CH, 60 V, 0.115 A, SOT-323 |
SOT-323 |
2N7002W-7-F |
Diodes Inc. |
Q3, Q5 |
2 |
60 V |
MOSFET, N-CH, 60 V, 2.2 A, YJK0003A (PICOSTAR-3) |
YJK0003A |
CSD18541F5 |
Texas Instruments |
Q6 |
1 |
-20V |
MOSFET, P-CH, -20 V, -20 A, DQK0006C (WSON-6) |
DQK0006C |
CSD25310Q2 |
Texas Instruments |
Q7, Q8 |
2 |
100 V |
MOSFET, N-CH, 100 V, 4.5 A, DQK0006C (WSON-6) |
DQK0006C |
CSD19538Q2 |
Texas Instruments |
Q9 |
1 |
45 V |
Transistor, NPN, 45 V, 0.1 A, SOT-23 |
SOT-23 |
BC847CLT1G |
ON Semiconductor |
R1, R10, R20, R21, R22, R65, R69 |
7 |
1.00k |
RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06031K00FKEA |
Vishay-Dale |
R2, R53 |
2 |
825k |
RES, 825 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-07825KL |
Yageo |
R3 |
1 |
16.9k |
RES, 16.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW060316K9FKEA |
Vishay-Dale |
R4, R54 |
2 |
60.4k |
RES, 60.4 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW060360K4FKEA |
Vishay-Dale |
R5, R55 |
2 |
402k |
RES, 402 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-07402KL |
Yageo |
R6, R40 |
2 |
62.0k |
RES, 62.0 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-0762KL |
Yageo |
R7, R59 |
2 |
30.1k |
RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW060330K1FKEA |
Vishay-Dale |
R8 |
1 |
8.45k |
RES, 8.45 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06038K45FKEA |
Vishay-Dale |
R9, R16, R19, R26, R35, R36 |
6 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-0710KL |
Yageo |
R11 |
1 |
68.1 |
RES, 68.1, 1%, 0.1 W, 0603 |
603 |
RC0603FR-0768R1L |
Yageo |
R12, R25 |
2 |
8.20k |
RES, 8.20 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-078K2L |
Yageo |
R13 |
1 |
2.20k |
RES, 2.20 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-072K2L |
Yageo |
R14, R24, R31, R34, R46, R49, R51, R57, R61, R63 |
10 |
100k |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW0603100KFKEA |
Vishay-Dale |
R15 |
1 |
47 |
RES, 47.0, 1%, 0.25 W, 1206 |
1206 |
RC1206FR-0747RL |
Yageo America |
R17, R48 |
2 |
3.3k |
RES, 3.3 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06033K30JNEA |
Vishay-Dale |
R18, R41 |
2 |
3.30k |
RES, 3.30 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-073K3L |
Yageo |
R23 |
1 |
15.0k |
RES, 15.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW060315K0FKEA |
Vishay-Dale |
R27, R56 |
2 |
68k |
RES, 68 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW060368K0JNEA |
Vishay-Dale |
R28 |
1 |
91.0k |
RES, 91.0 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-0791KL |
Yageo |
R29 |
1 |
107k |
RES, 107 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-07107KL |
Yageo |
R32, R33 |
2 |
470k |
RES, 470 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW0603470KJNEA |
Vishay-Dale |
R37, R44, R47, R66, R67 |
5 |
10k |
RES, 10 k, 5%, 0.1 W, 0603 |
603 |
RC0603JR-0710KL |
Yageo |
R38 |
1 |
220k |
RES, 220 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-07220KL |
Yageo |
R39 |
1 |
120k |
RES, 120 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-07120KL |
Yageo |
R42 |
1 |
4.02 |
RES, 4.02, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06034R02FKEA |
Vishay-Dale |
R43 |
1 |
200 |
RES, 200, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW0603200RFKEA |
Vishay-Dale |
R45 |
1 |
100 |
RES, 100, 1%, 0.25 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW0603100RFKEAHP |
Vishay-Dale |
R58 |
1 |
23.2k |
RES, 23.2 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-0723K2L |
Yageo |
R60 |
1 |
7.15k |
RES, 7.15 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-077K15L |
Yageo |
R62 |
1 |
11.5k |
RES, 11.5 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-0711K5L |
Yageo |
R64 |
1 |
18.2k |
RES, 18.2 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-0718K2L |
Yageo |
R68 |
1 |
47k |
RES, 47 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW060347K0JNEA |
Vishay-Dale |
R70 |
1 |
0 |
RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 |
603 |
PMR03EZPJ000 |
Rohm |
R71 |
1 |
1.0Meg |
RES, 1.0 M, 5%, 0.75 W, AEC-Q200 Grade 0, 2010 |
2010 |
CRCW20101M00JNEF |
Vishay-Dale |
R72 |
1 |
100 |
RES, 100, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
805 |
CRCW0805100RFKEA |
Vishay-Dale |
R75, R79, R82 |
3 |
0 |
RES, 0, 5%, 0.063 W, 0402 |
402 |
RC0402JR-070RL |
Yageo America |
R76, R81, R83, R142, R156, R172, R174, R180 |
8 |
2.20k |
RES, 2.20 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04022K20FKED |
Vishay-Dale |
R77, R78, R135, R136 |
4 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
603 |
RC0603JR-070RL |
Yageo |
R80, R146 |
2 |
1.00Meg |
RES, 1.00 M, 1%, 1 W, 2010 |
2010 |
HVCB2010FKC1M00 |
Stackpole Electronics Inc |
R87, R88, R93, R96, R99, R100, R101, R102, R105, R106, R107, R111, R112, R113, R145, R152, R155, R158 |
18 |
2.49k |
RES, 2.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04022K49FKED |
Vishay-Dale |
R108, R109, R110, R114, R115, R116 |
6 |
3.3k |
RES, 3.3 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04023K30JNED |
Vishay-Dale |
R117, R126 |
2 |
39.2 |
RES, 39.2, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040239R2FKED |
Vishay-Dale |
R118, R119, R120, R121, R123, R125, R127, R128 |
8 |
0 |
RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04020000Z0EDHP |
Vishay-Dale |
R122, R124 |
2 |
2.00k |
RES, 2.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04022K00FKED |
Vishay-Dale |
R137, R138, R139, R140 |
4 |
49.9 |
RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040249R9FKED |
Vishay-Dale |
R141 |
1 |
4.87k |
RES, 4.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04024K87FKED |
Vishay-Dale |
R143, R144, R190, R191, R192, R193 |
6 |
470 |
RES, 470, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW0402470RJNED |
Vishay-Dale |
R151 |
1 |
10.0k |
RES, 10.0 k, 1%, 0.063 W, 0402 |
402 |
RC0402FR-0710KL |
Yageo America |
R164, R166 |
2 |
374k |
RES, 374 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW0402374KFKED |
Vishay-Dale |
R165, R167 |
2 |
1.00Meg |
RES, 1.00 M, 1%, 0.1 W, 0402 |
402 |
ERJ-2RKF1004X |
Panasonic |
R168, R169 |
2 |
27 |
RES, 27, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040227R0JNED |
Vishay-Dale |
R170, R171 |
2 |
200k |
RES, 200 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW0402200KJNED |
Vishay-Dale |
R185, R197, R198 |
3 |
0 |
RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04020000Z0ED |
Vishay-Dale |
R194 |
1 |
1.40k |
RES, 1.40 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04021K40FKED |
Vishay-Dale |
R195 |
1 |
1.00Meg |
RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04021M00FKED |
Vishay-Dale |
R196 |
1 |
47k |
RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040247K0JNED |
Vishay-Dale |
S1, S2, S3 |
3 |
Switch, Normally open, 2.3N force, 200k operations, SMD |
KSR |
KSR221GLFS |
C&K Components |
|
SH-J1, SH-J2, SH-J3, SH-J5, SH-J6 |
5 |
Shunt, 2.54mm, Gold, Black |
Shunt, 2.54mm, Black |
60900213421 |
Wurth Elektronik |
|
T3 |
1 |
Super Tiny Signal Transformer |
SMT7_6MM55_5MM35 |
74930200 |
Wurth Electronics |
|
U1 |
1 |
60-V, 2-A Industrial eFuse With Integrated Reverse Input Polarity Protection, RHF0024A (VQFN-24) |
RHF0024A |
TPS26601RHFR |
Texas Instruments |
|
U2, U8 |
2 |
Nanopower, small size comparator with push-pull output, DBV0005A (SOT-23-5) |
DBV0005A |
TLV7031DBVR |
Texas Instruments |
|
U3 |
1 |
40-V, dual 4.5MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp 8-WSON -40 to 125 |
WSON8 |
OPA2991IDSGR |
Texas Instruments |
|
U4 |
1 |
Single 5-MHz, 15-V/µs high slew-rate, RRIO op amp 5-SC70 -40 to 125 |
SC-70-5 |
TLV9051IDCKR |
Texas Instruments |
|
U5, U6 |
2 |
Micropower, 18 V Window Comparator with 400 mV Reference, DDC0006A (SOT-23-THIN-6) |
DDC0006A |
TLV6700DDCR |
Texas Instruments |
|
U7, U9 |
2 |
Single Nanopower Push-Pull Comparator, DBV0005A (SOT-23-5) |
DBV0005A |
TLV3701IDBVR |
Texas Instruments |
|
U10 |
1 |
33 V Bidirectional Flat-Clamp Surge Protection Device, DRB0008A (VSON-8) |
DRB0008A |
TVS3301DRBR |
Texas Instruments |
|
U11 |
1 |
300-mA, 18-V, Low IQ, Low Dropout Voltage Regulator with Power Good, DRV0006A (WSON-6) |
DRV0006A |
TPS7A2533DRVR |
Texas Instruments |
|
U12 |
1 |
4.5V - 55 V, 2 A Industrial eFuse with Integrated Reverse Input Polarity Protection, RHF0024A (VQFN-24) |
RHF0024A |
TPS26600RHF |
Texas Instruments |
|
U13 |
1 |
65-V 0.6-A Synchronous Step-Down Converter, RNX0012B (VQFN-HR-12) |
RNX0012B |
LMR36006BRNXR |
Texas Instruments |
|
U14 |
1 |
Mixed-Signal Microcontrollers, PM0064A (LQFP-64) |
PM0064A |
MSP430FR5962IPMR |
Texas Instruments |
|
U15 |
1 |
8-Bit Micro Power QUAD Digital-to-Analog Converter with Rail-to-Rail Output, 10-pin MSOP |
DGS0010A |
DAC084S085CIMM |
Texas Instruments |
|
U16 |
1 |
1.25 V, 100 ppm / degC, 50 uA Series (Bandgap) Voltage Reference, -40 to 125 degC, 3-pin SOT-23 (DBZ), Green (RoHS & no Sb/Br) |
DBZ0003A |
REF2912AIDBZR |
Texas Instruments |
|
U17 |
1 |
3.6V Data-Line Surge and 30kV ESD Protection Diode Array, DBV0005A (SOT-23-5) |
DBV0005A |
ESDS302DBVR |
Texas Instruments |
|
U18 |
1 |
802.3cg 10-M Single-Pair Ethernet PHY for 1000 Meter, RHB0032M (VQFN-32) |
RHB0032M |
DP83TD510ERHBR |
Texas Instruments |
|
U19 |
1 |
Robust, Low Power 10/100 Ethernet Physical Layer Transceiver Extended Temperature, RHB0032B (VQFN-32) |
RHB0032B |
DP83822HRHBR |
Texas Instruments |
|
U20 |
1 |
Automotive 4-Channel ESD Protection Solution for SuperSpeed (up to 5 Gbps) Interface, DQA0010A (USON-10) |
DQA0010A |
TPD4E05U06QDQARQ1 |
Texas Instruments |
|
U22 |
1 |
Dual Bidirectional Multi-Voltage Level Translator, DQE0008A (X2SON-8) |
DQE0008A |
LSF0102DQER |
Texas Instruments |
|
U23 |
1 |
25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) |
PN0080A |
MSP430F5529IPN |
Texas Instruments |
|
Y1 |
1 |
Resonator, 4 MHz, 1000 ppm, 39 pF, SMD |
4.5x1.2x2 mm |
CSTCR4M00G15L99-R0 |
MuRata |
|
Y2 |
1 |
Crystal, 25 MHz, 12 pF, AEC-Q200 Grade 1, SMD |
3.2x2.5mm |
ABM8AIG-25.000MHZ-12-2Z-T3 |
Abracon Corporation |
|
Y4 |
1 |
Crystal, 24 MHz, 20 pF, SMD |
3.2x2.5mm |
ECS-240-20-33-DU-TR |
ECS Inc. |
The bill of materials of the powered device is shown in Table 4-2.
Designator |
Quantity |
Value |
Description |
PackageReference |
PartNumber |
Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
PoDL-PD |
Any |
||
C1 |
1 |
100 pF |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
603 |
8.85012E+11 |
Wurth Elektronik |
C2 |
1 |
10uF |
CAP, CERM, 10 µF, 25 V,+/- 10%, X7R, 1206 |
1206 |
C3216X7R1E106K160AB |
TDK |
C3, C6 |
2 |
0.01uF |
CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 |
603 |
CGA3E2C0G1H103J080AA |
TDK |
C4 |
1 |
0.047uF |
CAP, CERM, 0.047 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
603 |
CGA3E2X7R1H473K080AA |
TDK |
C5 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 |
603 |
C0603C104K5RACTU |
Kemet |
C7 |
1 |
0.47uF |
CAP, CERM, 0.47 uF, 10 V, +/- 10%, X7R, 0603 |
603 |
C0603C474K8RACTU |
Kemet |
C8 |
1 |
1000 pF |
CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
603 |
C0603C102J5GACTU |
Kemet |
C9, C16, C18 |
3 |
0.1uF |
CAP, CERM, 0.1 uF, 10 V,+/- 10%, X7R, 0603 |
603 |
8.85012E+11 |
Wurth Elektronik |
C10 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 |
603 |
8.85012E+11 |
Wurth Elektronik |
C11 |
1 |
4.7µF ±10% 50 V Ceramic Capacitor X7R 1206 (3216 Metric) |
1206 |
8.85012E+11 |
Wurth Electronics |
|
C12, C13 |
2 |
0.22uF |
CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0805 |
805 |
UMK212B7224KG-T |
Taiyo Yuden |
C14, C19, C23 |
3 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
603 |
8.85012E+11 |
Wurth Elektronik |
C15, C17 |
2 |
470 pF |
CAP, CERM, 470 pF, 10 V,+/- 5%, C0G/NP0, 0603 |
603 |
8.85012E+11 |
Wurth Elektronik |
C20, C21 |
2 |
22uF |
CAP, CERM, 22 uF, 16 V, +/- 10%, X7R, 1210 |
1210 |
C3225X7R1C226K250AC |
TDK |
C22 |
1 |
20 pF |
CAP, CERM, 20 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
603 |
GRM1885C1H200JA01D |
MuRata |
C24, C77 |
2 |
4700 pF |
CAP, CERM, 4700 pF, 2000 V, +/- 10%, X7R, 1812 |
1812 |
1812GC472KAT1A |
AVX |
C42, C44 |
2 |
0 |
RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
805 |
ERJ-6GEY0R00V |
Panasonic |
C43 |
1 |
0.01uF |
CAP, CERM, 0.01 uF, 2000 V, +/- 10%, X7R, 1825 |
1825 |
1825GC103KAT1A |
AVX |
C45, C46, C47 |
3 |
0.01uF |
CAP, CERM, 0.01 µF, 1000 V,+/- 10%, X7R, 1206 |
1206 |
C1206X103KDRAC7800 |
Kemet |
C48, C49 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0805 |
805 |
08055C104MAT2A |
AVX |
C50, C54, C68, C72 |
4 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X7T, 0603 |
603 |
GRM188D71A106MA73D |
MuRata |
C51, C55, C76, C80 |
4 |
1uF |
CAP, CERM, 1 uF, 6.3 V, +/- 20%, X7R, 0402 |
402 |
GRM155R70J105MA12D |
MuRata |
C52, C56 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, AEC-Q200 Grade 1, 0402 |
402 |
CGA2B3X7R1H104M050BB |
TDK |
C53, C57, C58, C61, C69, C73 |
6 |
0.01uF |
CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
402 |
CGA2B3X7R1H103K050BB |
TDK |
C59, C60 |
2 |
22 pF |
CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
402 |
GCM1555C1H220JA16D |
MuRata |
C67, C71 |
2 |
100 pF |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
402 |
CGA2B2C0G1H101J050BA |
TDK |
C70, C74, C97 |
3 |
1000 pF |
CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
402 |
GRM1555C1H102JA01D |
MuRata |
C75 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 |
402 |
8.85012E+11 |
Wurth Elektronik |
C81, C82 |
2 |
10 pF |
CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402 |
402 |
C0402C100K4GACTU |
Kemet |
C83, C84 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
402 |
GCM155R71H104KE02D |
MuRata |
C85 |
1 |
4.7uF |
CAP, TA, 4.7 uF, 35 V, +/- 10%, 1.3 ohm, SMD |
7343-31 |
293D475X9035D2TE3 |
Vishay-Sprague |
C86, C94, C95, C96 |
4 |
0.1uF |
CAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, 0402 |
402 |
C0402C104K8RACTU |
Kemet |
C87, C88 |
2 |
36 pF |
CAP, CERM, 36 pF, 50 V,+/- 5%, C0G/NP0, 0402 |
402 |
CL05C360JB5NNNC |
Samsung Electro-Mechanics |
C89, C92 |
2 |
0.22uF |
CAP, CERM, 0.22 uF, 16 V, +80/-20%, Y5V, 0603 |
603 |
C0603C224Z4VACTU |
Kemet |
C90 |
1 |
0.47uF |
CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X5R, 0402 |
402 |
04026D474KAT2A |
AVX |
C91 |
1 |
4.7uF |
CAP, CERM, 4.7 uF, 35 V, +/- 10%, X5R, 0603 |
603 |
C1608X5R1V475K080AC |
TDK |
C93 |
1 |
10uF |
CAP, TA, 10 uF, 35 V, +/- 10%, 0.125 ohm, SMD |
7343-31 |
TPSD106K035R0125 |
AVX |
D1, D2, D5, D6, D7, D10, D12 |
7 |
DIODE SCHOTTKY 60 V 1 A DSN1006-2 |
SOD993 |
PMEG6010AESBYL |
Nexperia |
|
D3, D4 |
2 |
Green |
LED, Green, SMD |
LED_0603 |
150060VS75000 |
Wurth Elektronik |
D8, D9, D14, D23, D24, D25, D26, D27, D28 |
9 |
Green |
LED, Green, SMD |
1x0.5mm |
150040GS73240 |
Wurth Elektronik |
D11 |
1 |
Red |
LED, Red, SMD |
LED_0603 |
150060RS75000 |
Wurth Elektronik |
D13 |
1 |
36 V |
Diode, TVS, Bi, 36 V, 76 Vc, AEC-Q101, SMB |
SMB |
SM6T42CAY |
STMicroelectronics |
D18, D19, D21, D22 |
4 |
100 V |
Diode, Ultrafast, 100 V, 2 A, SMA |
SMA |
MURA110T3G |
ON Semiconductor |
D20 |
1 |
36 V |
Diode, TVS, Bi, 36 V, 58.1 Vc, SMC |
SMC |
SMCJ36CA |
Littelfuse |
D31, D32 |
2 |
Rg |
LED, Rg, SMD |
1.6x0.8mm |
HSMF-C165 |
Avago |
FID1, FID2, FID3, FID4, FID5, FID6 |
6 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
H1, H2, H3, H4 |
4 |
MACHINE SCREW PAN PHILLIPS M3 |
RM3X6MM 2701 |
APM HEXSEAL |
||
H5, H6, H7, H8 |
4 |
SPACER_M3X20MM |
970200365 |
Wurth Electronics |
||
J1, J3, J15, J16 |
4 |
Header, 2.54 mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
J2 |
1 |
Terminal Block, 2x1, 2.54mm, TH |
Terminal Block, 2x1, 2.54mm, TH |
282834-2 |
TE Connectivity |
|
J4 |
1 |
Header, 2.54 mm, 6x1, Gold, TH |
Header, 2.54mm, 6x1, TH |
61300611121 |
Wurth Elektronik |
|
J5 |
1 |
Header, 2.54 mm, 4x1, Gold, TH |
Header, 2.54mm, 4x1, TH |
61300411121 |
Wurth Elektronik |
|
J6 |
1 |
3 Position Wire to Board Terminal Block Horizontal with Board 0.197" (5.00mm) Through Hole |
HDR3 |
6.91217E+11 |
Wurth |
|
J7 |
1 |
Jack Modular Connector 2P2C Single Pair Ethernet (SPE) 90° Angle (Right) Shielded CatB |
PTH_ETHERNET_CONNECTOR |
1163797 |
Phoenix Contact |
|
J8, J9, J10 |
3 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
J11 |
1 |
Connector, RJ45 with integrated magnetics, 1x1, Gold, R/A, SMT |
Connector, RJ-45 with integrated magnetics, 1x1, R/A, SMT |
J3011G21DNL |
Pulse Engineering |
|
J13 |
1 |
Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT |
5.6x2.5x8.2mm |
475890001 |
Molex |
|
J14 |
1 |
Header, 100mil, 2x2, Gold, TH |
2x2 Header |
TSW-102-07-G-D |
Samtec |
|
L1 |
1 |
15uH |
Inductor, Shielded Drum Core, Ferrite, 15 uH, 0.72 A, 0.356 ohm, SMD |
Inductor, 2.8x2.8x2.8mm |
744025150 |
Wurth Elektronik |
L3 |
1 |
Inductor Coupled 2x250uH 20% 0.25Ω 1200 mA |
SMT4_15MM5_15MM5 |
PID150H-251M |
TDK |
|
L4 |
1 |
Common Mode Choke for 10 Base T1L |
SMT4_7MM1_6MM0 |
RCM70CGI-471N |
TDK |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
Q2, Q3 |
2 |
60 V |
MOSFET, N-CH, 60 V, 2.2 A, YJK0003A (PICOSTAR-3) |
YJK0003A |
CSD18541F5 |
Texas Instruments |
R1, R10, R13 |
3 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
603 |
ERJ-3GEY0R00V |
Panasonic |
R2, R5, R27 |
3 |
100k |
RES, 100 k, 1%, 0.1 W, 0603 |
603 |
CRCW0603100KFKEA |
Vishay-Dale |
R3 |
1 |
63.4k |
RES, 63.4 k, 0.1%, 0.1 W, 0603 |
603 |
RT0603BRD0763K4L |
Yageo America |
R4 |
1 |
22.0k |
RES, 22.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
ERJ-3EKF2202V |
Panasonic |
R6 |
1 |
120k |
RES, 120 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW0603120KJNEA |
Vishay-Dale |
R7, R38 |
2 |
68.0k |
RES, 68.0 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-0768KL |
Yageo |
R8 |
1 |
33.2k |
RES, 33.2 k, 1%, 0.1 W, 0603 |
603 |
CRCW060333K2FKEA |
Vishay-Dale |
R9 |
1 |
3.6k |
RES, 3.6 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06033K60JNEA |
Vishay-Dale |
R11 |
1 |
475k |
RES, 475 k, 1%, 0.1 W, 0603 |
603 |
CRCW0603475KFKEA |
Vishay-Dale |
R12 |
1 |
49.9k |
RES, 49.9 k, 1%, 0.1 W, 0603 |
603 |
CRCW060349K9FKEA |
Vishay-Dale |
R14, R22 |
2 |
390 |
RES, 390, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW0603390RFKEA |
Vishay-Dale |
R15 |
1 |
16.9k |
RES, 16.9 k, 1%, 0.1 W, 0603 |
603 |
CRCW060316K9FKEA |
Vishay-Dale |
R16 |
1 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-0710KL |
Yageo |
R17 |
1 |
3.3k |
RES, 3.3 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06033K30JNEA |
Vishay-Dale |
R18 |
1 |
68k |
RES, 68 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW060368K0JNEA |
Vishay-Dale |
R19 |
1 |
100k |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW0603100KFKEA |
Vishay-Dale |
R20 |
1 |
6.8k |
RES, 6.8 k, 5%, 0.1 W, 0603 |
603 |
RC0603JR-076K8L |
Yageo |
R21 |
1 |
24.9k |
RES, 24.9 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-0724K9L |
Yageo |
R23 |
1 |
24 |
RES, 24.0, 1%, 0.1 W, 0603 |
603 |
RC0603FR-0724RL |
Yageo |
R24 |
1 |
1.00Meg |
RES, 1.00 M, 1%, 0.1 W, 0603 |
603 |
CRCW06031M00FKEA |
Vishay-Dale |
R25 |
1 |
4.53k |
RES, 4.53 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-074K53L |
Yageo |
R26 |
1 |
422k |
RES, 422 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-07422KL |
Yageo |
R28, R35 |
2 |
10k |
RES, 10 k, 5%, 0.1 W, 0603 |
603 |
CRCW060310K0JNEA |
Vishay-Dale |
R29 |
1 |
470k |
RES, 470 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-07470KL |
Yageo |
R30 |
1 |
100k |
RES, 100 k, 1%, 0.1 W, 0603 |
603 |
RC0603FR-07100KL |
Yageo |
R31 |
1 |
560 |
RES, 560, 5%, 0.1 W, 0603 |
603 |
RC0603JR-07560RL |
Yageo |
R32 |
1 |
47.0k |
RES, 47.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW060347K0FKEA |
Vishay-Dale |
R33 |
1 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, 0603 |
603 |
CRCW06031K00JNEA |
Vishay-Dale |
R34 |
1 |
47k |
RES, 47 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW060347K0JNEA |
Vishay-Dale |
R36 |
1 |
3.90k |
RES, 3.90 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
603 |
CRCW06033K90FKEA |
Vishay-Dale |
R37, R146 |
2 |
1.00Meg |
RES, 1.00 M, 1%, 1 W, 2010 |
2010 |
HVCB2010FKC1M00 |
Stackpole Electronics Inc |
R71 |
1 |
1.0Meg |
RES, 1.0 M, 5%, 0.75 W, AEC-Q200 Grade 0, 2010 |
2010 |
CRCW20101M00JNEF |
Vishay-Dale |
R72 |
1 |
100 |
RES, 100, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
805 |
CRCW0805100RFKEA |
Vishay-Dale |
R75, R79, R82 |
3 |
0 |
RES, 0, 5%, 0.063 W, 0402 |
402 |
RC0402JR-070RL |
Yageo America |
R76, R83, R142, R156, R172, R174, R180 |
7 |
2.20k |
RES, 2.20 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04022K20FKED |
Vishay-Dale |
R77, R78, R135, R136 |
4 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
603 |
RC0603JR-070RL |
Yageo |
R87, R88, R93, R96, R99, R100, R101, R102, R105, R106, R107, R111, R112, R113, R145, R152, R155, R158 |
18 |
2.49k |
RES, 2.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04022K49FKED |
Vishay-Dale |
R108, R109, R110, R114, R115, R116 |
6 |
3.3k |
RES, 3.3 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04023K30JNED |
Vishay-Dale |
R117, R126 |
2 |
39.2 |
RES, 39.2, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040239R2FKED |
Vishay-Dale |
R118, R119, R120, R121, R123, R125, R127, R128 |
8 |
0 |
RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04020000Z0EDHP |
Vishay-Dale |
R122, R124 |
2 |
2.00k |
RES, 2.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04022K00FKED |
Vishay-Dale |
R137, R138, R139, R140 |
4 |
49.9 |
RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040249R9FKED |
Vishay-Dale |
R141 |
1 |
4.87k |
RES, 4.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04024K87FKED |
Vishay-Dale |
R143, R144, R190, R191, R192, R193 |
6 |
470 |
RES, 470, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW0402470RJNED |
Vishay-Dale |
R151 |
1 |
10.0k |
RES, 10.0 k, 1%, 0.063 W, 0402 |
402 |
RC0402FR-0710KL |
Yageo America |
R164, R166 |
2 |
374k |
RES, 374 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW0402374KFKED |
Vishay-Dale |
R165, R167 |
2 |
1.00Meg |
RES, 1.00 M, 1%, 0.1 W, 0402 |
402 |
ERJ-2RKF1004X |
Panasonic |
R168, R169 |
2 |
27 |
RES, 27, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040227R0JNED |
Vishay-Dale |
R170, R171 |
2 |
200k |
RES, 200 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW0402200KJNED |
Vishay-Dale |
R185, R197, R198 |
3 |
0 |
RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04020000Z0ED |
Vishay-Dale |
R194 |
1 |
1.40k |
RES, 1.40 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04021K40FKED |
Vishay-Dale |
R195 |
1 |
1.00Meg |
RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04021M00FKED |
Vishay-Dale |
R196 |
1 |
47k |
RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040247K0JNED |
Vishay-Dale |
S1, S2, S3 |
3 |
Switch, Normally open, 2.3N force, 200k operations, SMD |
KSR |
KSR221GLFS |
C&K Components |
|
SH-J1, SH-J2, SH-J3, SH-J5, SH-J6, SH-J7, SH-J8 |
7 |
Shunt, 2.54mm, Gold, Black |
Shunt, 2.54mm, Black |
60900213421 |
Wurth Elektronik |
|
T3 |
1 |
Super Tiny Signal Transformer |
SMT7_6MM55_5MM35 |
74930200 |
Wurth Electronics |
|
TP1 |
1 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP16 |
1 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
U1 |
1 |
50 mA, 3 V to 50 V, Micropower, Low-Dropout Linear Regulator, DGN0008B (VSSOP-8) |
DGN0008B |
TPS79801QDGNRQ1 |
Texas Instruments |
|
U3 |
1 |
Nanopower, small size comparator with push-pull output, DBV0005A (SOT-23-5) |
DBV0005A |
TLV7031DBVR |
Texas Instruments |
|
U4 |
1 |
60 V 2 A Industrial eFuse With Integrated Reverse-Input Polarity Protection, PWP0016H (TSSOP-16) |
PWP0016H |
TPS26602PWPR |
Texas Instruments |
|
U5 |
1 |
65-V 0.6-A Synchronous Step-Down Converter, RNX0012B (VQFN-HR-12) |
RNX0012B |
LMR36006BRNXR |
Texas Instruments |
|
U6 |
1 |
Mixed-Signal Microcontroller, RHB0032E (VQFN-32) |
RHB0032E |
MSP430FR2476TRHBR |
Texas Instruments |
|
U7 |
1 |
2.5V Low Iq Adjustable Precision Shunt Regulator, DBZ0003A (SOT-23-3) |
DBZ0003A |
ATL431BIDBZR |
Texas Instruments |
|
U8 |
1 |
300-mA, 18-V, Low IQ, Low Dropout Voltage Regulator with Power Good, DRV0006A (WSON-6) |
DRV0006A |
TPS7A2533DRVR |
Texas Instruments |
|
U17 |
1 |
3.6V Data-Line Surge and 30kV ESD Protection Diode Array, DBV0005A (SOT-23-5) |
DBV0005A |
ESDS302DBVR |
Texas Instruments |
|
U18 |
1 |
802.3cg 10-M Single-Pair Ethernet PHY for 1000 Meter, RHB0032M (VQFN-32) |
RHB0032M |
DP83TD510ERHBR |
Texas Instruments |
|
U19 |
1 |
Robust, Low Power 10/100 Ethernet Physical Layer Transceiver Extended Temperature, RHB0032B (VQFN-32) |
RHB0032B |
DP83822HRHBR |
Texas Instruments |
|
U20 |
1 |
Automotive 4-Channel ESD Protection Solution for SuperSpeed (up to 5 Gbps) Interface, DQA0010A (USON-10) |
DQA0010A |
TPD4E05U06QDQARQ1 |
Texas Instruments |
|
U22 |
1 |
Dual Bidirectional Multi-Voltage Level Translator, DQE0008A (X2SON-8) |
DQE0008A |
LSF0102DQER |
Texas Instruments |
|
U23 |
1 |
25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) |
PN0080A |
MSP430F5529IPN |
Texas Instruments |
|
Y2 |
1 |
Crystal, 25 MHz, 12 pF, AEC-Q200 Grade 1, SMD |
3.2x2.5mm |
ABM8AIG-25.000MHZ-12-2Z-T3 |
Abracon Corporation |
|
Y4 |
1 |
Crystal, 24 MHz, 20 pF, SMD |
3.2x2.5mm |
ECS-240-20-33-DU-TR |
ECS Inc. |