SNLU343 June 2024 DP83TD510E
The PoDL EVM consists of two boards, one implementing the PoDL PSE and one implementing the PoDL PD. The PoDL PSE board is powered by an external 24 V power supply and the PD is powered through the SPE connection from the PD and outputs the PoDL voltage. The DP83TD510E is IEEE802.3cg Compliant with PoDL PSE according to IEEE802.3cg, class 12 with SCCP and PoDL PD according to IEEE802.3cg, class 12 with SCCP.