SNLU349 October 2024
The DP83TC812-IND-SPE is equipped with multiple test points for hardware debug and bench testing. Table 3-1 shows the test points on the board and the associated signal net.
Test Point | Signal | Description |
---|---|---|
TP1 | 3V3_S | 3.3V board supply |
TP2 | 1V8_S | 1.8V board supply |
TP3 | GND | Ground |
TP4 | GND | Ground |
TP5 | GND | Ground |
TP6 | 3V3_FB_ETH0 | 3.3V supply to ETH0 PHY with ferrite bead and decoupling capacitors |
TP7 | 1V0_XTIDA_FB_ETH0 | 1.0V supply to ETH0 PHY with ferrite bead and decoupling capacitors |
TP8 | 3V3_FB_ETH1 | 3.3V supply to ETH1 PHY with ferrite bead and decoupling capacitors |
TP9 | 1V0_XTIDA_FB_ETH1 | 1.0V supply to ETH1 PHY with ferrite bead and decoupling capacitors |
TP10 | 1V0_XTIDA | 1.0V output from step-down module |
TP11 | ETH1_RGMII_RX_CTL | RX_CTRL signal from ETH1 |
TP12 | ETH1_RGMII_TX_CTL | TX_CTRL signal from ETH1 |
TP13 | ETH0_RGMII_RX_CTL | RX_CTRL signal from ETH0 |
TP14 | ETH0_RGMII_TX_CTL | TX_CTRL signal from ETH0 |