SNOAA35E December 2023 – June 2024 LM2901 , LM2901B , LM2901B-Q1 , LM2903 , LM2903-Q1 , LM2903B , LM2903B-Q1 , LM339 , LM339-N , LM393 , LM393-N , LM393B , LM397 , TL331 , TL331-Q1 , TL331B
The default maximum recommended supply voltage is 30V. Devices having a V in the suffix, denotes maximum voltage up to 32V.
The new B versions, such as the TL331B, LM393B, LM339B, LM2901B, and LM2903B have maximum voltage up to 38V.