SNOAA62A February 2023 – February 2023 LMP7704-SP
The LMP7704-SP is a precision amplifier with low input bias, low offset voltage, 2.5-MHz gain bandwidth product, and a wide supply voltage. The device is radiation hardened and operates in the military temperature range of −55°C to +125°C.
The high dc precision of this amplifier, specifically the low offset voltage of ±60 µV and ultra-low input bias of ±500 fA, make this device an excellent choice for interfacing with precision sensors with high-output impedances. This amplifier can be configured for transducer, bridge, strain gauge, and transimpedance amplification.
DESCRIPTION | DEVICE INFORMATION |
---|---|
TI Part Number | LMP7704-SP |
MLS Number |
5962-1920601VXC |
Device Function | Radiation Hardness Assured (RHA), Precision, Low Input Bias, RRIO, Wide Supply Range Amplifiers |
Technology | VIP050 |
Exposure Facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University |
Heavy Ion Fluence per Run | 1×106 – 1×107 ions/cm2 |
Irradiation Temperature | 125°C (for SEL testing) |