SNOAA73 May   2021 LMP2012QML-SP , LMP7704-SP , TPS7A4501-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10

Design Goals

Input Output Supply Load Total Ionizing Dose SEL Immunity
Vin_min Vin_max Iout_min Iout_max Vloop Rload ≥ 50 krad(Si) ≥ 77.5 MeV·cm2/mg
0 V 5 V 4 mA 20 mA 12 V 250 Ω