SNOAA73
May 2021
LMP2012QML-SP
,
LMP7704-SP
,
TPS7A4501-SP
1
2
3
4
5
6
7
8
9
10
Design Goals
Input
Output
Supply
Load
Total Ionizing Dose
SEL Immunity
V
in_min
V
in_max
I
out_min
I
out_max
V
loop
R
load
≥ 50 krad(Si)
≥ 77.5 MeV·cm
2
/mg
0 V
5 V
4 mA
20 mA
12 V
250 Ω