SNOAA75A June 2021 – April 2022 LMP7704-SP
Design Featured Op Amp
LMP7704-SP | |
---|---|
Supply voltage range | 2.7 V to 12 V |
Supply current per channel (typical) | 0.73 mA |
Input common-mode voltage range | VEE – 200mV to VCC + 200mV |
Output voltage range | VEE + 50mV to VCC – 60mV |
Input offset voltage (typ) | ±37 μV |
Input bias current (typ) | ±0.2 pA |
Unity-gain bandwidth (typ) | 2.5 MHz |
Slew rate | 1.0 V/μs |
#Channels | 4 |
Total Ionizing Dose (TID) | 100 krad(Si) |
Single-Event Latch-up (SEL) Immunity | LET = 85 MeV·cm2/mg |
www.ti.com/product/LMP7704-SP |