Vs | 2.4V–5.5V | 2.7 V–5.5
V |
VinCM | –0.2V to 5.7V | –0.2 V to 5.7
V |
Vos (offset voltage at 25°C) (Max)
(mV) | 5 | 6.5 |
Iq | 6 mA per channel | 3.2 |
TPD (ns) | 2.5 | 4.5 |
Output type | Push-pull | Push-pull |
#Channels | 1 | 1 |
Features | Configurable Hysteresis | Shutdown |
Product
Folder
| TLV3603 | TLV3501 |