• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Space-Grade, 100-krad, 100-V, High-Side Current Sensing Circuit

    • SNOAA84A January   2022  – February 2022 LM4050QML-SP , LMP7704-SP

       

  • CONTENTS
  • SEARCH
  • Space-Grade, 100-krad, 100-V, High-Side Current Sensing Circuit
  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
APPLICATION BRIEF

Space-Grade, 100-krad, 100-V, High-Side Current Sensing Circuit

Design Goals

ParameterValue
Common-Mode Voltage (VCM)100 V
Load Current (Iload or Ishunt)1 A to 10A
Output Voltage (Vout)0.5 V to 5 V
Output Voltage Error< 0.7%
Power Consumption< 700 mW
Total Ionizing Dose (TID)100-krad (Si)
Single Event Latch-up (SEL) Immunity85 MeV·cm2/mg

Design Description

To measure the current in power system health monitoring systems, a shunt resistor is placed either at the high side or the low side of the load. However, placing it at the low side could disturb the load ground. Measuring current at the high side is more preferable in most applications. The following figure shows a high-side current sensing circuit with power supply equal to 100 V and load current varying from 1 A to 10 A. The output of this circuit ranges from 0.5 V to 5 V.

GUID-20211104-SS0I-VXRD-QKWV-ZXXWSDTKLD4K-low.png

Design Notes

  • The Vos of the op amp dominates the error when the load current is low. The tolerance of the shunt resistor dominates the error when the load current is high.
  • Increasing R3, R5, and R6 values decreases PMOS power consumption but decreases output (VOUT) range.
  • R2 dominates the power consumption in the system
Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale