SNOK002 February   2021 LMP2012QML-SP

 

  1.   Trademarks
  2. 1Overview
  3. 2Test Procedures
  4. 3Facility
  5. 4Results
  6.   A Appendix A: Test Results

Overview

The LMP2012QML-SP device is a dual high precision, rail-to-rail output operational amplifier with excellent CMRR and PSRR ratings, and does not exhibit the familiar 1/f voltage and current noise increases that plague traditional amplifiers. The QMLV version of the LMP2012 has been rated to tolerate a total dose level of 50-krad(Si) radiation by Ionizing radiation (Total Dose) test method 1019.4 of MIL-STD-883.

General device information and testing conditions are listed in Table 1-1.

Table 1-1 Overview Information
TI Part NumberLMP2012QML-SP
Device FunctionRail-to-Rail Output Operational Amplifier
TechnologyCS080ABI
A/T Lot Number / Date CodeB9B1044A
Unbiased Quantity Tested15
Exposure FacilityLowell
Neutron Fluence (1-MeV equivalent)1.0 × 1011, 3.2 × 1011, 1.0 × 1012 n/cm2
Irradiation Temperature25°C
TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items.
GUID-20201105-CA0I-QP3C-VKJX-317HNT1ZJ3N2-low.jpgFigure 1-1 LMP2012QML-SP Device