SNOK010 November 2024 TPS7H6005-SEP , TPS7H6015-SEP , TPS7H6025-SEP
The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the TPS7H6005-SEP, TPS7H6015-SEP, and TPS7H6025-SEP. Heavy-ions with LETEFF of 48 MeV × cm2/mg was used to irradiate twelve production devices. Flux of approximately 105 ions/cm2×s and fluence of approximately 107 ions/cm2 per run were used for the characterization. The results demonstrate the performance of the TPS7H60x5-SEP under SEL and SEB and SEGR conditions at T = 125°C and T = 25°C, respectively. SET transients performance for output pulse width excursions ≥ |20%| from the nominal width and positive and negative edge transients on HO and LO are presented and discussed.