SNOK010 November 2024 TPS7H6005-SEP
The purpose of this study was to characterize the effect of heavy-ion irradiation on the single-event effect (SEE) performance of the TPS7H60x5-SEP 200V half-bridge eGaN gate driver. Heavy-ions with LETEFF = 48 to 50.5 MeV×cm2/mg were used for the SEE characterization campaign. Flux of approximately 105 ions / cm2 × s and fluences of approximately 107 ions / cm2 per run were used for the characterization. The SEE results demonstrated that the TPS7H60x5-SEP is free of destructive SEL, SEB/SEGR, and SET/SEFI free at LETEFF = 50.5 MeV×cm2/mg and across the full electrical specifications. CREME96-based worst week event-rate calculations for LEO(ISS) and GEO orbits for the DSEE and SET are presented for reference.