SNOK012 December 2024 TPS7H6005-SEP
Specifications are at ambient temperature TA = 25°C, VIN = 10V to 14V, VBP5L = VBP5H = 5V, and no load on LOH, LOL, HOH, and HOL (unless otherwise noted).
Parameter | Test Conditions | MIN | MAX | UNIT | Test Number | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENTS | |||||||
IQLS | Low-side quiescent current | VIN = 12V, BOOT = 10V | MODE = PWM, EN = 0V | 6.8 | mA | 35.0, 36.0, 37.0 | |
MODE = IIM LI = HI = 0V | 8 | 35.2, 36.2, 37.2 | |||||
IQHS | High-side quiescent current | VIN = 12V, BOOT = 10V | MODE = PWM EN = 0V | 6.3 | mA | 35.1, 36.1, 37.1 | |
MODE = IIM LI = HI = 0V | 6.3 | 35.3, 36.3, 37.3 | |||||
IOP_LS | Low-side operating current | MODE = PWM, no load for HOL and HOH | f = 500kHz | 9 | mA | 35.6, 36.6, 37.6 | |
f = 1MHz | 11 | 35.8, 36.8, 37.8 | |||||
f = 2MHz | 16 | 35.10, 36.10, 37.10 | |||||
f = 5MHz | 30 | 35.12, 36.12, 37.12 | |||||
MODE = IIM, no load for HOL and HOH | f = 500kHz | 9 | 35.14, 36.14, 37.14 | ||||
f = 1MHz | 12 | 35.16, 36.16, 37.16 | |||||
f = 2MHz | 17 | 35.18, 36.18, 37.18 | |||||
f = 5MHz | 30 | 35.20, 36.20, 37.20 | |||||
IOP_HS | High-side operating current | MODE = PWM, no load for HOL and HOH | f = 500kHz | 6.5 | mA | 35.7, 36.7, 37.7 | |
f = 1MHz | 8 | 35.9, 36.9, 37.9 | |||||
f = 2MHz | 10.5 | 35.11, 36.11, 37.11 | |||||
f = 5MHz | 19 | 35.13, 36.13, 37.13 | |||||
MODE = IIM, no load for HOL and HOH | f = 500kHz | 6.5 | 35.15, 36.15, 37.15 | ||||
f = 1MHz | 8 | 35.17, 36.17, 37.17 | |||||
f = 2MHz | 10.5 | 35.19, 36.19, 37.19 | |||||
f = 5MHz | 15 | 35.21, 36.21, 37.21 | |||||
GATE DRIVER | |||||||
VOL | Low-level output voltage | IOL = 100mA | 0.15 | V | 45.0, 46.0, 47.0 | ||
BP5x – VOH | High-level output voltage | IOH = 100mA | 0.3 | V | 45.2, 46.2, 47.2 | ||
IOH | Peak source current | HOH, LOH = 0V, BP5x = 5V | 0.7 | 2.3 | A | 50.0, 50.1, 51.0, 51.1, 52.0, 52.1 | |
IOL | Peak sink current | HOL, LOL = 5V, BP5x = 5V | 1.6 | 4.6 | A | 50.2, 51.2, 52.2 | |
INTERNAL REGULATORS | |||||||
VBP5L | Low-side 5V regulator output voltage | CBP5L = 1µF | 4.75 | 5.175 | V | 60.1, 60.4, 60.7, 60.10, 60.13, 60.16, 60.19, 60.22, 61.1, 61.4, 61.7, 61.10, 61.13, 61.16, 61.19, 61.22, 62.1, 62.4, 62.7, 62.10, 62.13, 62.16, 62.19, 62.22 | |
VBP5H | High-side 5V regulator output voltage | CBP5H = 1µF | 4.75 | 5.175 | V | 60.2, 60.5, 60.8, 60.11, 60.14, 60.17, 60.20, 60.23, 61.2, 61.5, 61.8, 61.11, 61.14, 61.17, 61.20, 61.23, 62.2, 62.5, 62.8, 62.11, 62.14, 62.17, 62.20, 62.23 | |
VBP7L | 7V regulator output voltage | CBP7L = 1µF | 6.65 | 7.35 | V | 60.0, 60.3, 60.6, 60.9, 60.12, 60.15, 60.18, 60.21, 61.0, 61.3, 61.6, 61.9, 61.12, 61.15, 61.18, 61.21, 61.23, 62.0, 62.3, 62.6, 62.9, 62.12, 62.15, 62.18, 62.21 | |
UNDERVOLTAGE PROTECTION | |||||||
BP5HR | BP5H UVLO rising threshold | CBP5H = 1µF | 4 | 4.5 | V | 85.1, 86.1, 87.1(1) | |
BP5HF | BP5H UVLO falling threshold | CBP5H = 1µF | 3.8 | 4.3 | V | 85.2, 86.2, 87.2(1) | |
BP5LR | BP5L UVLO rising threshold | CBP5L = 1µF | 4. | 4.5 | V | 80.1, 81.1, 82.1(1) | |
BP5LF | BP5L UVLO falling threshold | CBP5L = 1µF | 3.8 | 4.3 | V | 80.2, 81.2, 82.2(1) | |
BP7LR | BP7L UVLO rising threshold | CBP7L = 1µF | 6.2 | 6.8 | V | 80.4, 81.4, 82.4(1) | |
BP7LF | BP7L UVLO falling threshold | CBP7L = 1µF | 5.9 | 6.5 | V | 80.5, 81.5, 82.5(1) | |
VINR | VIN UVLO rising threshold | 8 | 9 | V | 70.0 | ||
VINF | VIN UVLO falling threshold | 7.5 | 8.5 | V | 70.1 | ||
BOOTR | BOOT UVLO rising threshold | 6.6 | 7.4 | V | 75.0 | ||
BOOTF | BOOT UVLO falling threshold | 6.2 | 7 | V | 75.1 | ||
INPUT PINS | |||||||
VIR | Input rising edge threshold | 1.80 | 2.65 | V | 90.0, 91.0, 92.0, 90.3, 91.3, 92.3 | ||
VIF | Input falling edge threshold | 1.15 | 1.85 | V | 90.1, 91.1, 92.1, 90.4, 91.4, 92.4 | ||
RPD | Input pull-down resistance | V = 2.15V applied at input (EN_HI or PWM_LI) | 100 | 400 | kΩ | 90.6, 90.7, 91.6, 91.7, 92.6, 92.7 | |
PROGRAMMABLE DEAD TIME | |||||||
TDLH | LO off to HO on dead time | MODE = PWM, LO falling to HO rising (90% to 10%), f ≤ 2MHz | RLH = 3.32kΩ | 0 | 10 | ns | 95.0, 95.5, 95.10, 96.0, 96.5, 96.10, 97.0, 97.5, 97.10 |
RLH = 11.8kΩ | 8 | 15.5 | 95.1, 95.6, 95.11, 96.1, 96.6, 96.11, 97.1, 97.6, 97.11 | ||||
RLH = 21kΩ | 15.5 | 24 | 95.2, 95.7, 95.12, 96.2, 96.7, 96.12, 97.2, 97.7, 97.12 | ||||
RLH = 52.3kΩ | 36 | 59 | 95.3, 95.8, 95.13, 96.3, 96.8, 96.13, 97.3, 97.8, 97.13 | ||||
RLH = 105kΩ | 74 | 113.5 | 95.4, 95.9, 95.14, 96.4, 96.9, 96.14, 97.4, 97.9, 97.14 | ||||
TDHL | HO off to LO on dead time | MODE = PWM, HO falling to LO rising (90% to 10%), f ≤ 2MHz | RHL = 7.87kΩ | 0 | 10 | ns | 95.19, 95.24, 95.29, 96.19, 96.24, 96.29, 97.19, 97.24, 97.29 |
RHL = 13.3kΩ | 6 | 14 | 95.20, 95.25, 95.30, 96.20, 96.25, 96.30, 97.20, 97.25, 97.30 | ||||
RHL = 23.7kΩ | 16 | 24.5 | 95.21, 95.26, 95.31, 96.21, 96.26, 96.31, 97.21, 97.26, 97.31 | ||||
RHL = 57.6kΩ | 44 | 61 | 95.22, 95.27, 95.32, 96.22, 96.27, 96.32, 97.22, 97.27, 97.32 | ||||
RHL = 113kΩ | 81 | 125 | 95.23, 95.28, 95.33, 96.23, 96.28, 96.33, 97.23, 97.28, 97.33 | ||||
BOOTSTRAP DIODE SWITCH | |||||||
Bootstrap diode switch parallel resistance | IBST_SW = 1mA | 0.8 | 1.2 | kΩ | 100.1, 101.1, 102.1 | ||
POWER GOOD | |||||||
Logic-low output | IFLT= 1mA | 0.4 | V | 105.0, 106.0, 107.0 | |||
PGOOD internal resistance | BP5L = 5V, BP7L = 7V, VIN = 12V | 0.7 | 1.9 | MΩ | 105.2, 106.2, 107.2 | ||
Minimum BP5L voltage for valid PGOOD output | 2.85 | V | 105.1, 106.1, 107.1 |
(1) Tests are only tested in production or SPI test mode.
Parameter | Test Conditions | MIN | MAX | UNIT | Test Number | ||
---|---|---|---|---|---|---|---|
tLPHL | LO turnoff propagation delay | MODE = PWM | PWM rising to LOL falling | 48 | ns | 110.0, 111.0, 112.0 | |
MODE = IIM | LI falling to LOL falling | 38 | ns | 110.3, 110.7, 111.3, 111.7, 112.3, 112.7 | |||
tLPLH | LO turnon propagation delay | MODE = IIM | LI rising to LOH rising | 38 | ns | 110.2, 110.6, 111.2, 111.6, 112.2, 112.6 | |
tHPHL | HO turnoff propagation delay | MODE = PWM | PWM falling to HOL falling | 50 | ns | 110.1, 111.1, 112.1 | |
MODE = IIM | HI falling to HOL falling | 40 | 110.5, 110.9, 111.5, 111.9, 112.5, 112.9 | ||||
tHPLH | HO turnon propagation delay | MODE = IIM | HI rising to HOH rising | 40 | ns | 110.4, 110.8, 111.4, 111.8, 112.4, 112.8 | |
tMON | Delay matching LO on and HO off | MODE = IIM | 12 | ns | 110.12, 111.12, 112.12 | ||
tMOFF | Delay matching LO off and HO on | MODE = IIM | 4 | ns | 110.11, 110.13, 111.11, 111.13, 112.11, 112.13 | ||
tHRC | HO rise time | CL = 1000pF | 10% to 90% | 7.5 | ns | 115.0, 116.0, 117.0 | |
tLRC | LO rise time | 7.5 | ns | 115.2, 116.2, 117.2 | |||
tHFC | HO fall time | 90% to 10% | 5.5 | ns | 115.1, 116.1, 117.1 | ||
tLFC | LO fall time | 5.5 | ns | 115.3, 116.3, 117.3 | |||
tPW_IIM | Minimum input pulse width (turn-on) | MODE = IIM | 8 | ns | 120.0, 120.2, 120.4, 121.0, 121.2, 121.4, 122.0, 122.2, 122.4 | ||
tPW_IIM_OFF | Minimum input pulse width (turn-off) | MODE = IIM | 12 | ns | 120.1, 120.3, 120.5, 121.1, 121.3, 121.5, 122.1, 122.3, 122.5 |