SNOK013 December   2024 TPS7H6005-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 TPS7H6005-SEP Space Enhanced Plastic Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report

Device Introduction

TPS7H6005-SEP is a radiation hardened device in a plastic package which allows these devices to be used in space applications. The device was verified immune to 43 MeV·cm2/mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 50 krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To verify the quality of TPS7H6005-SEP, the device is qualified with Space EP requirements. See Section 3 for further details.