SNOS674J October 1997 – September 2024 LMC6482 , LMC6484
PRODUCTION DATA
For best performance, ensure that the input voltage swing is between V+ and V–.
Also, ensure that the input does not exceed the common-mode input voltage range.
To reduce the risk of destabilizing the output, use resistive isolation on the output when driving capacitive loads (see Section 7.2.1.2).
When large feedback resistors are used, compensate for parasitic capacitance on the input, if necessary. See Section 7.2.1.2.