over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
|
Differential input voltage |
|
±Supply Voltage |
|
|
Voltage at input/output pin |
(V–) – 0.3 |
(V+) + 0.3 |
V |
VS |
Supply voltage, VS = (V+) – (V–) |
|
16 |
V |
|
Current at input pin(3) |
–5 |
5 |
mA |
|
Current at output pin(4)(5) |
–30 |
30 |
mA |
|
Current at power supply pin |
|
40 |
mA |
TJ |
Junction temperature(6) |
|
150 |
°C |
TSTG |
Storage temperature |
–65 |
150 |
°C |
|
Lead temperature (soldering, 10 sec) |
|
260 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) If military- or aerospace-specified devices are required, contact the TI Sales Office or Distributors for availability and specifications.
(3) Limiting input pin current is only necessary for input voltages that exceed absolute maximum input voltage ratings.
(4) Applies to both single-supply and split-supply operation. Continuous short circuit operation at elevated ambient temperature can result
in exceeding the maximum allowed junction temperature of 150°C. Output currents in excess of ±30mA over a long term can adversely affect reliability.
(5) Do not short circuit output to V+, when V+ is greater than 13V or reliability is adversely affected.
(6) The maximum power dissipation is a function of TJ(max), RθJA, and TA. The maximum allowable power dissipation at any ambient
temperature is PD = (TJ(max) − TA) / θJA. All numbers apply for packages soldered directly into a printed circuit board (PCB).