The LM9061 family consists of charge-pump devices which provides the gate drive to an external power MOSFET of any size configured as a high-side driver or switch. This includes multiple parallel connected MOSFETs for very high current applications. A CMOS logic-compatible ON and OFF input controls the output gate drive voltage. In the ON state, the charge pump voltage, which is well above the available VCC supply, is directly applied to the gate of the MOSFET. A built-in 15-V Zener clamps the maximum gate to source voltage of the MOSFET. When commanded OFF a 110-µA current sink discharges the gate capacitances of the MOSFET for a gradual turnoff characteristic to minimize the duration of inductive load transient voltages and further protect the power MOSFET.
Lossless protection of the power MOSFET is a key feature of the LM9061. The voltage drop (VDS) across the power device is continually monitored and compared against an externally programmable threshold voltage. A small current-sensing resistor in series with the load, which causes a loss of available energy, is not required for the protection circuitry. If the VDS voltage, due to excessive load current, exceeds the threshold voltage, the output is latched OFF in a more gradual fashion (through a 10-µA output current sink) after a programmable delay time interval.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM9061, LM9061-Q1 | SOIC (8) | 4.9 mm × 3.91 mm |
Changes from H Revision (January 2015) to I Revision
Changes from G Revision (November 2014) to H Revision
Changes from F Revision (April 1995) to G Revision
Changes from E Revision (April 2013) to F Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
Sense | 1 | I | The inverting input to the protection comparator, connected to the external MOSFET source pin and the load. |
Threshold | 2 | I | The noninverting input to the protection comparator, and a current sink for the threshold resistor to set the allowed voltage drop across the external MOSFET. |
Ground | 3 | — | Ground |
Output | 4 | O | The gate drive connection. Charges, and discharges, the MOSFET gate. |
VCC | 5 | I | The voltage supply pin. The VCC operating range has a minimum value of 7 V, and a maximum value of 26 V. |
IREF | 6 | O | A resistor on this pin to ground sets the current through the threshold resistor, which sets the allowed voltage drop across the external MOSFET. |
On/Off | 7 | I | The control pin. A low voltage, VIN(0), will disable device operation, while a high voltage, VIN(1), will enable device operation. |
Delay | 8 | O | A capacitor on this pin to ground will provide a delay time between when the protection comparator detects excessive VGS across the MOSFET and when the gate drive circuitry is latched-OFF. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | 60 | V | ||
Output voltage | VCC + 15 | V | ||
Voltage at sense and threshold (through 1 kΩ) | −25 | 60 | V | |
ON/OFF input voltage | −0.3 | VCC + 0.3 | V | |
Reverse supply current | 20 | mA | ||
Junction temperature | 150 | °C | ||
Lead temperature soldering, 10 seconds | 260 | °C | ||
Storage temperature, Tstg | −55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
Charged-device model (CDM), per AEC Q100-011 | All pins except 1, 4, 5, and 8 | ±1000 | |||
Pins 1, 4, 5, and 8 | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | 7 | 26 | V | ||
ON/OFF input voltage | −0.3 | VCC | V | ||
Ambient temperature: LM9061 | −40 | 125 | °C | ||
Junction temperature: LM9061-Q1 | −40 | 125 | °C |
THERMAL METRIC(1) | LM9061, LM9061-Q1 | UNIT | |
---|---|---|---|
D (SOIC) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 150 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 46.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 49.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 6.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 48.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
IQ | Quiescent supply current | ON/OFF = 0 | 5 | mA | ||
ICC | Operating supply current | ON/OFF = 1, CLOAD = 0.025 µF, includes turnon transient output current |
40 | mA | ||
ON/OFF CONTROL INPUT | ||||||
VIN(0) | ON/OFF input logic 0 | VOUT = OFF | 1.5 | V | ||
VIN(1) | ON/OFF input logic 1 | VOUT = ON | 3.5 | V | ||
VHYST | ON/OFF input hysteresis | Peak-to-peak | 0.8 | 2 | V | |
IIN | ON/OFF input pulldown current | VON/OFF = 5 V | 50 | 250 | µA | |
GATE DRIVE OUTPUT | ||||||
VOH | Charge pump output voltage | ON/OFF = 1 | VCC + 7 | VCC + 15 | V | |
VOL | OFF output voltage | ON/OFF = 0, ISINK = 110 µA | 0.9 | V | ||
VCLAMP | Sense to output clamp voltage |
ON/OFF = 1, VSENSE = VTHRESHOLD |
11 | 15 | V | |
ISINK(Normal-OFF) | Output sink current normal operation |
ON/OFF = 0, VDELAY = 0 V, VSENSE = VTHRESHOLD |
75 | 145 | µA | |
ISINK(Latch-OFF) | Output sink current with protection comparator tripped |
VDELAY = 7 V, VSENSE < VTHRESHOLD |
5 | 15 | µA | |
PROTECTION CIRCUITRY | ||||||
VREF | Reference voltage | 1.15 | 1.35 | V | ||
IREF | Threshold pin reference current | VSENSE = VTHRESHOLD | 75 | 88 | µA | |
ITHR(LEAKAGE) | Threshold pin leakage current | VCC = Open, 7 V ≤ VTHRESHOLD ≤ 20 V | 10 | µA | ||
ISENSE | Sense pin input bias current | VSENSE = VTHRESHOLD | 10 | µA | ||
DELAY TIMER | ||||||
VTIMER | Delay timer threshold voltage | 5 | 6.2 | V | ||
VSAT | Discharge transistor saturation voltage | IDIS = 1 mA | 0.4 | V | ||
IDIS | Delay capacitor discharge current | VDELAY = 5 V | 2 | 10 | mA | |
IDELAY | Delay pin source current | 6.74 | 15.44 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TON | Output turnon time | CLOAD = 0.025 µF | 7V ≤ VCC ≤ 10 V, VOUT ≥ VCC + 7 V | 1.5 | ms | ||
10V ≤ VCC ≤ 20 V, VOUT ≥ VCC + 11 V | 1.5 | ||||||
TOFF(NORMAL) | Output turnoff time, normal operation(2) |
CLOAD = 0.025 µF VCC = 14 V, VOUT ≥ 25 V VSENSE = VTHRESHOLD |
4 | 10 | ms | ||
TOFF(Latch-OFF) | Output turnoff time, protection comparator tripped(2) |
CLOAD = 0.025 µF VCC = 14 V, VOUT ≥ 25 V VSENSE = VTHRESHOLD |
45 | 140 | ms | ||
TDELAY | Delay timer interval | CDELAY = 0.022 µF | 8 | 18 | ms |