SNOSCS2D November 2013 – March 2019 LM3697
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ISHDN | Shutdown current | 2.7 V ≤ VIN ≤ 5.5 V, HWEN = GND | 3 | µA | |||
TA = 25°C | 1 | ||||||
ILED_MIN | Minimum LED current | Full-scale current = 20.2 mA
Exponential mapping, TA = 25°C |
6 | µA | |||
TSD | Thermal shutdown | 140 | °C | ||||
Hysteresis | 15 | ||||||
BOOST CONVERTER | |||||||
IHVLED(1/2/3) | Output current regulation (HVLED1, HVLED2, HVLED3) | Full-scale current= 20.2 mA,
Exponential mapping, Brightness Code = maximum |
2.7 V ≤ VIN ≤ 5.5 V | 18.38 | 20.2 | 22.02 | mA |
Full-scale current= 20.2 mA,
Exponential mapping, Brightness Code = maximum HVLED1 Bank A, HVLED2/3 Bank B |
TA = 25°C | –3.4% | ±2 % | 3.2% | |||
TA = 25°C
3 V ≤ VIN ≤ 4.5 V |
–3.6% | 3.4% | |||||
TA = 25°C | ±2 % | ||||||
IMATCH_HV | HVLED1 to HVLED2 or HVLED3 matching (3) | Exponential mapping,
auto headroom off, PWM Off, HVLED1/2/3 Bank A |
2.7 V ≤ VIN ≤ 5.5 V
ILED = 20.2 mA |
−2.5% | 2.5% | ||
TA = 25°C
ILED = 20.2 mA |
–2% | 1.7% | |||||
2.7 V ≤ VIN ≤ 5.5 V
ILED = 500 µA |
–8.5% | 8.5% | |||||
VREG_CS | Regulated current sink headroom voltage | Auto-headroom off, TA = 25°C | 400 | mV | |||
VHR_MIN | Minimum current sink headroom voltage for HVLED current sinks | ILED = 95% of nominal, Full-scale current = 20.2 mA | 275 | mV | |||
ILED = 95% of nominal, Full-scale current =
20.2 mA , TA = 25°C |
190 | ||||||
RDSON | NMOS switch on resistance | ISW = 500 mA, TA = 25°C | 0.3 | Ω | |||
ICL_BOOST | NMOS switch current limit | 880 | 1120 | mA | |||
TA = 25°C | 1000 | ||||||
VOVP | Output overvoltage protection | ON Threshold
OVP select bits = 11 |
2.7 V ≤ VIN ≤ 5.5 V | 38.75 | 41.1 | V | |
TA = 25°C | 40 | ||||||
Hysteresis | TA = 25°C | 1 | |||||
ƒSW | Switching frequency | Boost frequency select bit = 0 | 2.7 V ≤ VIN ≤ 5.5 V | 450 | 550 | kHz | |
TA = 25°C | 500 | ||||||
Boost frequency select bit = 1 | 2.7 V ≤ VIN ≤ 5.5 V | 900 | 1100 | ||||
TA = 25°C | 1000 | ||||||
DMAX | Maximum duty cycle | TA = 25°C | 94% | ||||
HWEN INPUT | |||||||
VHWEN_L | Logic low | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 0.4 | V | ||
VHWEN_H | Logic high | 2.7 V ≤ VIN ≤ 5.5 V | 1.2 | VIN | |||
PWM INPUT | |||||||
VPWM_L | Input logic low | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 0.4 | V | ||
VPWM_H | Input logic high | 2.7V ≤ VIN ≤ 5.5 V | 1.31 | VIN | |||
tPWM | Minimum PWM input pulse | 2.7 V ≤ VIN ≤ 5.5 V, PWM zero detect enabled | 0.75 | µs | |||
I2C-COMPATIBLE VOLTAGE SPECIFICATIONS (SCL, SDA) | |||||||
VIL | Input logic low | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 0.4 | V | ||
VIH | Input logic high | 2.7 V ≤ VIN ≤ 5.5 V | 1.29 | VIN | |||
VOL | Output logic low (SDA) | 2.7 V ≤ VIN ≤ 5.5 V, ILOAD = 3 mA | 400 | mV |