SNOSCS2D November 2013 – March 2019 LM3697
PRODUCTION DATA.
Current ramping from one brightness level to the next is programmed via the Control A and B Run-Time Ramp Time Register (see Table 7). There are 16 different ramp-up times and 16 different ramp-down times. The ramp-up time can be programmed independently from the ramp-down time, but each Control Bank cannot be independently programmed. For example, programming a ramp-up or ramp-down time is a global setting for all high-voltage LED Control Banks.