SNOSCS2D November 2013 – March 2019 LM3697
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
I2C-COMPATIBLE TIMING SPECIFICATIONS (SCL, SDA)(1) | ||||||
t1 | SCL (clock period) | 2.7 V ≤ VIN ≤ 5.5 V | 2.5 | µs | ||
t2 | Data In set-up time to SCL high | 2.7 V ≤ VIN ≤ 5.5 V | 100 | ns | ||
t3 | Data out stable after SCL low | 2.7 V ≤ VIN ≤ 5.5 V | 0 | ns | ||
t4 | SDA low set-up time to SCL low (start) | 2.7 V ≤ VIN ≤ 5.5 V | 100 | ns | ||
t5 | SDA high hold time after SCL high (stop) | 2.7 V ≤ VIN ≤ 5.5 V | 100 | ns | ||
INTERNAL POR THRESHOLD AND HWEN TIMING SPECIFICATION | ||||||
VPOR | POR reset release voltage threshold | VIN ramp time = 100 µs | 1.7 | 2.1 | V | |
VIN ramp time = 100 µs, TA = 25°C | 1.9 | |||||
tHWEN | First I2C start pulse after HWEN high | 2.7 V ≤ VIN ≤ 5.5 V, POR reset complete | 20 | µs | ||
POR reset complete, TA = 25°C | 5.0 |