Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
FDC1004-Q1 4-Channel Capacitance-to-Digital Converter for Capacitive Sensing
Applications
1 Features
- Qualified for automotive
applications
- AEC-Q100 qualified with the
following results
- Device temperature grade
1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD
classification level 2
- Device CDM ESD
classification level C5
- Input range: ±15pF
- Measurement resolution:
0.5fF
- Maximum offset capacitance:
100pF
- Programmable output rates:
100/200/400 S/s
- Maximum shield load: 400pF
- Supply voltage: 3.3V
- Temperature range: –40° to
125°C
- Current consumption:
- Active: 750µA
- Standby: 29µA
- Interface: I2C
- Number of channels: 4