SNOSCZ4A April 2015 – October 2024 FDC1004-Q1
PRODUCTION DATA
To communicate with the FDC1004-Q1, the controller must first address target devices via a target address byte. The target address byte consists of seven address bits and a direction bit that indicates the intent to execute a read or write operation. The seven bit address for the FDC1004-Q1 is (MSB first): b101 0000.