SNOSCZ7B December 2015 – April 2024 LDC0851
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(3) | MAX(2) | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
VDD | Supply Voltage | 1.71 | 3.46 | V | ||
ISTATIC | Static Supply Current (4) | 0.70 | mA | |||
IDYN | Dynamic Supply Current (not including sensor current)(4) | ƒSENSOR = 15 MHz
CPARASITIC = 22 pF | 0.66 | mA | ||
ISD | Shutdown Mode Supply Current | 0.14 | 1 | µA | ||
SENSOR | ||||||
ISENSOR_MAX | Maximum sensor current(4) | VDD = 1.71 V | 4.35 | mA | ||
VDD = 3.3 V | 6 | mA | ||||
LSENSOR_MIN | Sensor Minimum Inductance(5) | CTOTAL = 33 pF
VDD = 1.71 V | 2.5 | |||
CTOTAL = 33 pF
VDD = 3.3 V | 1.8 | µH | ||||
ƒSENSOR_MAX | Max Sensor Resonant Frequency(5) | Sensor inductance = 2 µH
CTOTAL = 33 pF | 19 | MHz | ||
CTOTAL | Minimum total capacitance on LCOM(5) Includes parasitic pin capacitance and PCB parasitic capacitance | 33 | pF | |||
CIN | Pin parasitic capacitance on LCOM | 12 | pF | |||
Pin parasitic capacitance on LREF and LSENSE | 8 | pF | ||||
DETECTION | ||||||
dHYST | Switching distance hysteresis(6) | 2.5 % | ||||
dTOL | Switching threshold tolerance(6) | 0.1 % | ||||
THRESHOLD ADJUST | ||||||
VADJ | Adjust input range | 0 | VDD/2 | V | ||
VADJ_TOL | Adjust threshold tolerance | ± 6 | mV |