Conditions: Input Voltage = 48 V DC, Load Current = 5 ATraces: Top Trace: Gate of Low-Side eGaN FET, Volt/div = 2 V Bottom Trace: LI of LMG1205, Volt/div = 5 V Bandwidth Limit = 600 MHz Horizontal Resolution = 0.2 µs/div
Figure 8-5 Low-Side Driver Input and Output