SNOSD52B August 2018 – January 2020 TLV1805-Q1
PRODUCTION DATA.
The TLV1805-Q1 family of devices is specified for operation from 3.3 V to 40 V (±1.65 to ±20 V); many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics section.
CAUTION
Supply voltages larger than 40 V can permanently damage the device; see the Recommended Operating Conditions section.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement; see the Layout Guidelines section.
The TLV1805-Q1 does not contain reverse battery protection, so applying negative voltage to the supply pins must be avoided. The TLV1805-Q1 cannot withstand ISO 16750 type waveforms alone and requires external protection circuitry.