Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMG1025-Q1 Automotive Low Side GaN and MOSFET Driver
For High Frequency and Narrow Pulse Applications
1 Features
- AEC-Q100 grade 1 qualified
- 1.25ns typical minimum input pulse width
- 2.6ns typical rising propagation delay
- 2.9ns typical falling propagation delay
- 300ps typical pulse distortion
- Independent 7A pull-up and 5A pull-down
current
- 650ps typical rise time (220pF load)
- 850ps typical fall time (220pF load)
- 2mm x 2mm QFN package
- Inverting and non-inverting inputs
- UVLO and over-temperature protection
- Single 5V supply voltage