SNOSD81B September 2018 – January 2020 LMG3410R050 , LMG3411R050
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
V DS | Drain-Source Voltage | 600 | V | |
VDS(TR)(2) | Transient Drain-Source Voltage | 800 | V | |
VDS (SURGE)(3) | Peak bus voltage during line surge | 720 | V | |
V DD | Supply Voltage | –0.3 | 20 | V |
I DS,pul(4) | Drain-Source Current, Pulsed | 130 | A | |
IDS | Continuous drain current @Tj=25℃ | 34 | A | |
Continuous drain current @Tj=100℃ | 27 | A | ||
VIN | IN, LPM Pin Voltage | -0.3 | 5.5 | V |
VNEG | Negative supply output | -20 | 0.3 | V |
LDO5V | 5-V LDO output for external digital isolator | -0.3 | 5.5 | V |
RDRV | Drive strength selection pin | -0.3 | 5.5 | V |
BBSW | Internal buck-boost converter switch pin | VNEG-0.5 | VDD+0.5 | V |
V FAULT | FAULT Pin Voltage | –0.3 | LDO5V+0.3 | V |
T STG | Storage Temperature | –55 | 150 | °C |
T J | Operating Temperature | –40 | 150 | °C |