Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP117 High-Accuracy, Low-Power, Digital Temperature Sensor With SMBus™- and I2C-Compatible Interface
1 Features
- TMP117 high-accuracy temperature sensor
- ±0.1 °C (maximum) from –20 °C to 50
°C
- ±0.15 °C (maximum) from –40 °C to 70 °C
- ±0.2 °C (maximum) from –40 °C to 100
°C
- ±0.25 °C (maximum) from –55 °C to 125
°C
- ±0.3 °C (maximum) from –55 °C to 150
°C
- Operating temperature range: –55 °C to 150 °C
- Low power consumption:
- 3.5-μA, 1-Hz conversion cycle
- 150-nA shutdown current
- Supply range:
- 1.7 V to 5.5 V from –55 °C to 70
°C
- 1.8 V to 5.5 V from –55 °C to 150
°C
- 16-bit resolution: 0.0078°C (1 LSB)
- Programmable temperature alert
limits
- Selectable averaging
- Digital offset for system correction
- General-purpose EEPROM: 48 bits
- NIST traceability
- SMBus™, I2C interface compatibility
- Medical grade: meets ASTM E1112 and ISO
80601-2-56
- RTDs replacement: PT100, PT500, PT1000
2 Applications
- Electronic thermometers
- Wireless environmental sensors
- Thermostats
- Automotive test equipment
- Wearable fitness and activity monitors
- Cold chain asset tracking
- Gas meters and heat meters
- Temperature transmitters