SNOSD82D June 2018 – September 2022 TMP117
PRODUCTION DATA
After the supply voltage reaches within the operating range, the device requires 1.5 ms to power up before conversions can begin. The device can be programmed to start up in shutdown mode as well. See the Section 7.5.1 section for more information. The temperature register reads –256 °C before the first conversion.