SNOSD82D June 2018 – September 2022 TMP117
PRODUCTION DATA
at TA = 25°C, V+ = 3.3 V, and measurement taken in oil bath (unless otherwise noted)
1-Hz conversion cycle, 8 averages mode |
Figure 6-6 Data Reading Distribution Over Temperature (No Averaging, V+ = 3.3 V)
Serial bus inactive |
SCL pin clocked |
Figure 6-12 ALERT Pin Output Voltage vs Pin Sink Current
1-Hz conversion cycle, 8 averages mode |
TA = 25 °C. V+ = 3.3 V. One-shot mode with averaging = 8. |
Serial bus inactive |
Normalized to 25°C and V+ = 3.3 V |
Input voltage of SCL, SDA, or ADD0 pin |