SNOSD82D June 2018 – September 2022 TMP117
PRODUCTION DATA
When four temperature measurements are needed in four different places simultaneously, triggering a reset is recommended. In this method, four devices are programed with control registers set to CC mode with a conversion cycle time of 16 s. All four devices are connected to same two-wire bus with four different bus addresses. The bus general-call reset command is issued by the master. This command triggers all devices to reset (which takes approximately 1.5 ms) and triggers a simultaneous temperature sampling according to configuration registers setting. The master has 16 seconds to read data from the devices.