SNOSD87A July 2021 – February 2022 LM74501-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input pins | SOURCE to GND | –(VCLAMP – 1) | 65 | V |
EN, SW to GND, V(SOURCE) > 0 V | –0.3 | 65 | V | |
EN to GND, V(SOURCE) ≤ 0 V | V(SOURCE) | 65 + V(SOURCE) | V | |
SW to GND, V(SOURCE) ≤ 0 V | V(SOURCE) | 0.3 + V(SOURCE) | V | |
ISW | –1 | 10 | mA | |
Output pins | GATE to SOURCE | –0.3 | 15 | V |
VCAP to SOURCE | –0.3 | 15 | V | |
Output pins | DRAIN to SOURCE | –5 | VCLAMP | V |
Operating junction temperature(2) | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 150 | °C |