Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM7480-Q1 Ideal Diode Controller with Load Dump Protection
1 Features
- AEC-Q100 qualified for automotive applications
- Device temperature grade 1:
–40°C to +125°C
ambient operating temperature range - Device HBM ESD classification
level 2
- Device CDM ESD classification
level C4B
- 3-V to 65-V input range
- Reverse input protection down to –65 V
- Drives external back-to-back N-Channel MOSFETs in common drain and common source configurations
- Ideal diode operation with 10.5-mV A to C forward voltage drop regulation (LM74800-Q1)
- Low reverse detection threshold (–4.5 mV) with fast response (0.5 µs)
- 20-mA peak gate (DGATE) turnon current
- 2.6-A peak DGATE turnoff current
- Adjustable overvoltage protection
- Low 2.87-µA shutdown current (EN/UVLO=Low)
- Meets automotive ISO7637 transient requirements with a suitable TVS diode
- Available in space saving 12-Pin WSON package
2 Applications
- Automotive battery protection
- ADAS domain controller
- Camera ECU
- Head Unit
- USB HUBs
- Active ORing for redundant power