SNOSD95C April 2020 – December 2020 LM7480-Q1
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Operating Input Voltage Range | 24-V battery, 6 V during cold crank 200-V unsuppressed load lump |
Output Voltage | 6 V during cold crank and 37.0 V during load dump |
Output Power | 25 W |
Output Current Range | 2-A Nominal, 2.5-A Peak |
Input Capacitance | 0.1-µF minimum |
Output Capacitance | 0.1-µF minimum, 220-µF typical hold-up capacitance |
Overvoltage Cut-Off Threshold | 37.0 V |
Overvoltage Clamp | Output clamped between 34.5 V and 37.5 V |
Automotive Transient Immunity Compliance | ISO 7637-2 and ISO 16750-2 including 200-V unsuppressed load dump Pulse 5 A and –600-V 50-Ω ISO-7637 Pulse 1 |