SNOSD95C April 2020 – December 2020 LM7480-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Pins | A to GND | –65 | 70 | V |
VS to GND | –1 | 70 | ||
VSNS, SW, EN/UVLO, C, OV, OUT to GND, V(A) > 0 V | –0.3 | 70 | ||
VSNS, SW, EN/UVLO, C, OV, OUT to GND, V(A) ≤ 0 V | V(A) | (70 + V(A)) | ||
RTN to GND | –65 | 0.3 | ||
IVSNS, ISW | –1 | 10 | mA | |
IEN/UVLO, IOV, V(A) > 0 V | –1 | mA | ||
IEN/UVLO, IOV, V(A) ≤ 0 V | Internally limited | |||
Output Pins | OUT to VS | –65 | 16.5 | V |
Output Pins | CAP to VS | –0.3 | 15 | V |
CAP to A | –0.3 | 85 | ||
DGATE to A | –0.3 | 15 | ||
HGATE to OUT | –0.3 | 15 | ||
Output to Input Pins | C to A | –5 | 85 | |
Operating junction temperature, Tj (2) | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 150 |