SNOSD98A May 2020 – December 2020 LM7481-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input Pins | A to GND | –60 | 65 | V | |
VS to GND | 0 | 65 | V | ||
EN/UVLO to GND | 0 | 65 | V | ||
External Capacitance | CAP to A, VS to GND, A to GND | 0.1 | µF | ||
External MOSFET max VGS rating | DGATE to A and HGATE to OUT | 15 | V | ||
Tj | Operating Junction temperature(2) | –40 | 150 | °C |