SNOSDB6D December 2020 – October 2024 LMP7704-SP
PRODUCTION DATA
The LMP7704-SP is a precision amplifier with low input bias, low offset voltage, 2.5MHz gain bandwidth product, and a wide supply voltage. The device is radiation hardened and operates in the military temperature range of −55°C to +125°C.
The high dc precision of this amplifier, specifically the low offset voltage of ±60µV and ultra-low input bias of ±500fA, makes this device an excellent choice for interfacing with precision sensors with high output impedances. This amplifier can be configured for transducer, bridge, strain gauge, and transimpedance amplification.
PART NUMBER | PACKAGE(1) | BODY SIZE(2) |
---|---|---|
5962R1920601VXC, Flight Model (QMLV), RHA to 100-krad |
CFP (14) | 9.73mm × 6.47mm |
LMP7704HBH/EM, Engineering Model(3) |