SNOSDC1A June 2024 – October 2024 LMH1229 , LMH1239
PRODUCTION DATA
After the input signal passes through the adaptive cable equalizer, the equalized data is fed into the clock and data recovery (CDR) block. Using an internal PLL, the CDR locks to the incoming equalized data and recovers a clean internal clock to re-sample the equalized data. The LMH12x9 CDR is able to tolerate high input jitter, tracking low-frequency input jitter below the PLL bandwidth while reducing high-frequency input jitter above the PLL bandwidth. The supported data rates are listed in Table 6-5.
INPUT | DATA RATE | RECLOCKER |
---|---|---|
SDI_IN+ or SDI_IN1+ | 11.88Gbps, 5.94Gbps, 2.97Gbps, 1.485Gbps, 270Mbps(1) | Enable |
All other data rates (including 125Mbps) | Bypass |