SNOSDC1A June   2024  – October 2024 LMH1229 , LMH1239

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements for Serial Management (SM) Bus Interface
    7. 5.7 Timing Requirements for Serial Parallel Interface (SPI) Interface
    8. 5.8 Typical Characteristics
      1. 5.8.1 TX Characteristics
      2. 5.8.2 RX Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 4-Level Input Pins and Thresholds
      2. 6.3.2 Input and Output Signal Flow Control
        1. 6.3.2.1 Input Mux Selection (LMH1239 Only)
        2. 6.3.2.2 Output Mux and SDI_OUT Selection
      3. 6.3.3 Input Carrier Detect
      4. 6.3.4 Adaptive Cable Equalizer (SDI_IN±, SDI_IN1±)
      5. 6.3.5 Clock and Data (CDR) Recovery
      6. 6.3.6 CDR Loop Bandwidth Control
      7. 6.3.7 Output Function Control
      8. 6.3.8 Output Driver Control
        1. 6.3.8.1 Line-Side 75Ω Output Cable Driver (SDI_OUT±)
          1. 6.3.8.1.1 Output Amplitude (VOD)
          2. 6.3.8.1.2 Output Pre-Emphasis
          3. 6.3.8.1.3 Output Slew Rate
          4. 6.3.8.1.4 Output Polarity Inversion
        2. 6.3.8.2 Host-Side 100Ω Output Driver (OUT0±, OUT1±)
      9. 6.3.9 Debug and Diagnostic Features
        1. 6.3.9.1 Internal Eye Opening Monitor (EOM)
        2. 6.3.9.2 PRBS Generator, Error Checker, and Error Injector
        3. 6.3.9.3 Status Indicators and Interrupts
          1. 6.3.9.3.1 LOCK_N (Lock Indicator)
          2. 6.3.9.3.2 CD_N (Carrier Detect)
          3. 6.3.9.3.3 Cable Fault Detection (SDI_OUT+ Only)
          4. 6.3.9.3.4 INT_N (Interrupt)
        4. 6.3.9.4 Additional Programmability
          1. 6.3.9.4.1 Cable EQ Index (CEI)
          2. 6.3.9.4.2 Digital MUTEREF
    4. 6.4 Device Functional Modes
      1. 6.4.1 System Management Bus (SMBus) Mode
        1. 6.4.1.1 SMBus Read and Write Transaction
          1. 6.4.1.1.1 SMBus Write Operation Format
          2. 6.4.1.1.2 SMBus Read Operation Format
      2. 6.4.2 Serial Peripheral Interface (SPI) Mode
        1. 6.4.2.1 SPI Read and Write Transactions
          1. 6.4.2.1.1 SPI Write Transaction Format
          2. 6.4.2.1.2 SPI Read Transaction Format
        2. 6.4.2.2 SPI Daisy Chain
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 SMPTE Requirements and Specifications
      2. 7.1.2 Optimizing the Time to Adapt and Lock
      3. 7.1.3 Optimized Loop Bandwidth Settings for Diagnostic or Cascade Applications
      4. 7.1.4 LMH1229 and LMH1297 (EQ Mode) Pin-to-Pin Compatibility
    2. 7.2 Typical Application
      1. 7.2.1 Cable Equalizer With Loop-Through
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Cable Equalizer With Redundant SDI Input (LMH1239 only)
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 Board Stack-Up and Ground References
        2. 7.4.1.2 High-Speed PCB Trace Routing and Coupling
          1. 7.4.1.2.1 SDI_IN± and SDI_OUT±:
          2. 7.4.1.2.2 OUT0± and OUT1±:
        3. 7.4.1.3 Anti-Pads
        4. 7.4.1.4 BNC Connector Layout and Routing
        5. 7.4.1.5 Power Supply and Ground Connections
        6. 7.4.1.6 Footprint Recommendations
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Internal Eye Opening Monitor (EOM)

The LMH12x9 has an on-chip eye opening monitor (EOM) that can be used to analyze, monitor, and diagnose the post-equalized waveform, just prior to the CDR reclocker.

The EOM monitors the post-equalized waveform in a time window that spans one unit interval and a configurable voltage range that spans up to ±400mV. The time window and voltage range are divided into 64 steps, so the result of the eye capture is a 64 × 64 matrix of hits, where each point represents a specific voltage and phase offset relative to the main data sampler. The number of hits registered at each point needs to be taken in context with the total number of bits observed at that voltage and phase offset to determine the corresponding probability for that point.

The resulting 64 × 64 matrix produced by the EOM can be processed by software and visualized in a number of ways. Figure 6-1 and Figure 6-2 show two common ways to visualize this data. These diagrams depict examples of eye monitor plots implemented by software. The first plot is an example using the EOM data to plot a basic eye using ASCII characters, which can be useful for diagnostic software. The second plot shows the first derivative of the EOM data, revealing the density of hits and the actual waveforms and crossings that comprise the eye.

LMH1229 LMH1239 Internal Input Eye Monitor PlotFigure 6-1 Internal Input Eye Monitor Plot
LMH1229 LMH1239 Internal Eye Monitor Hit Density PlotFigure 6-2 Internal Eye Monitor Hit Density Plot

A common measurement performed by the EOM is the horizontal and vertical eye opening. The horizontal eye opening (HEO) represents the width of the post-equalized eye at 0V differential amplitude, measured in unit intervals or picoseconds (ps). The vertical eye opening (VEO) represents the height of the post-equalized eye, measured midway between the mean zero crossing of the eye. This position in time approximates the CDR sampling phase. HEO and VEO measurements can be read back through register control.