SNOSDC1A June 2024 – October 2024 LMH1229 , LMH1239
PRODUCTION DATA
Digital MUTEREF sets the threshold for the maximum cable length at the SDI input to be equalized before muting the outputs. The MUTEREF register value is directly proportional to the cable length being equalized. MUTEREF is data rate dependent. Refer to the LMH12x9 Programming Guide to set the MUTEREF threshold for any desired SDI rate.