Propagation delay: 20ns
Internal hysteresis: 1.55mV
Power-on-reset provides a known startup condition (Dual channel only)
The TLV323x are a family of 5V single and dual channel comparators with push-pull outputs. The family has an excellent speed-to-power combination with a propagation delay of 20ns and a full supply voltage range of 2.7V to 5V with a quiescent supply current of only 200μA per channel.
Likewise, the TLV323x are conveniently available in standard leaded and leadless packages with features such as rail-to-rail inputs, low offset voltage, and large output drive current. These features along with fast response time make the comparators well-suited for current sensing, zero-cross detection, and a variety of other applications where precision and speed is critical.All devices are specified for operation across the expanded temperature range of –40°C to 125°C.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM (2) |
---|---|---|
TLV3231 | SC-70 (5) | 1.25mm × 2.00mm |
SOT-23 (5) | 1.60mm × 2.90mm | |
TLV3232 | VSSOP (8) | 3.00mm × 3.00mm |
WSON (8) | 2.00mm × 2.00mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT | 1 | O | Output |
V- | 2 | - | Negative supply voltage |
IN+ | 3 | I | Non-inverting (+) input |
IN- | 4 | I | Inverting (-) input |
V+ | 5 | - | Positive supply voltage |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1+ |
1 |
I | Noninverting input, channel 1 |
IN1– |
2 |
I | Inverting input, channel 1 |
IN2– |
3 |
I | Inverting input, channel 2 |
IN2+ |
4 |
I | Noninverting input, channel 2 |
OUT1 |
7 |
O | Output, channel 1 |
OUT2 |
6 |
O | Output, channel 2 |
V- |
5 |
- | Negative (lowest) supply or ground |
V+ | 8 | - | Positive (highest) supply |