SNOSDJ1A July 2024 – October 2024 LMG2100R026
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC | 1–4, 8, 9, 16 | — | Not connected internally. Leave floating. |
SW | 5 | P | Switching node. Internally connected to HS pin. |
PGND | 6, 17, 18 | G | Power ground. Low-side GaN FET source. Internally connected to low-side GaN FET source. |
VIN | 7 | P | Input voltage pin. Internally connected to high-side GaN FET drain. |
HB | 10 | P | High-side gate driver bootstrap rail. Connect bypass capacitor to HS. |
HS | 11 | P | High-side GaN FET source connection. |
HI | 12 | I | High-side gate driver control input. |
LI | 13 | I | Low-side gate driver control input. |
VCC | 14 | P | 5V device power supply. |
AGND | 15 | G | Analog ground. Internally connected to low-side GaN FET source. |