Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMG365xR025 650V
25mΩ GaN FET With
Integrated Driver and Protection
1 Features
- 650V 25mΩ GaN power FET
with integrated gate driver
- >200V/ns FET
hold-off
- Adjustable slew rates for optimization of switching performance and EMI
mitigation
- 10V/ns to 100V/ns
turn-on slew rates
- 10V/ns to full
speed turn-off slew rates
- Operates with supply pin
and input logic pin voltage range from 9V to 26V
- Robust Protection
- Cycle-by-cycle
overcurrent and latched short-circuit protection with <300ns
response
- Withstands 720V surge while hard-switching
- Self-protection from internal overtemperature and UVLO monitoring
- Advanced power management
- LMG3656R025 includes zero-voltage
detection (ZVD) feature that facilitates soft-switching converters
- LMG3657R025 includes zero-current
detection (ZCD) feature that facilitates soft-switching converters
- 9.8mm ×
11.6mm TOLL package with thermal pad