SNOSDL9 December   2024 LMG5126

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Device Configuration
      2. 6.3.2 Switching Frequency and Synchronization (SYNCIN)
      3. 6.3.3 Dual Random Spread Spectrum (DRSS)
      4. 6.3.4 Operation Modes (BYPASS, DEM, FPWM)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown State
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Feedback Compensation
    2. 7.2 Typical Application
      1. 7.2.1 Application
      2. 7.2.2 Design Requirements
      3. 7.2.3 Detailed Design Procedure
        1. 7.2.3.1 Determining the Duty Cycle
        2. 7.2.3.2 Timing Resistor RT
        3. 7.2.3.3 Vout Programming
        4. 7.2.3.4 Inductor Selection Lm
        5. 7.2.3.5 Output Capacitor Cout
      4. 7.2.4 Application Curves
        1. 7.2.4.1 Efficiency
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Package Option Addendum
    2. 10.2 Tape and Reel Information
    3. 10.3 Mechanical Data

Device Configuration

The CFG1-pin defines the Clock Dithering, the 120% input current limit protection (ICL_latch) and max. Overvoltage Protection behavior (OVPmax_latch), the sense voltage and the gate driver strength. The levels shown in Table 6-1 are selected by the specified resistors in Section 5.

Device Clock Dithering, ICL_latch & OVPmax_latch, Sense Voltage and Gate Drive Strength

  • Spread Spectrum: Enables dual random spread spectrum (DRSS) clock dithering or disables clock dithering.
  • ICL_latch& OVPmax_latch: When ICL_latch is enabled and the peak current limit is exceeded by 20% the device goes to the Shutdown State (turns off and is latched). If ICL_latch is disabled the device stays active and tries to limit the inductor current at peak current limit. When OVPmax_latch is enabled and VOUT reached the max. set OVP level the device goes to the Shutdown state (turns off and is latched).
  • Sense Voltage: The device peak current voltage VCSA - CSB) at the sense resistor can be set to 30mV or 60mV.
  • Gate Drive Strength: The internal GaN FET gate driver strength can be set to weak (slower switch node rising/falling) or strong (faster switch node rising/falling). For highest performance (efficiency), the strong setting can be used, while for lowest EMI or not optimized PCB layout the weak setting is the better choice.
  • SYNCIN: Defines if the clock syncing function at the SYNCIN-pin is active (on) or disabled (off). The device is only syncing to an external clock applied to the SYNCIN-pin when SYNCIN is active.
  • Clock Dithering: In case the internal oscillator is used the clock dithering is set according to the CFG1-pin setting Clock Dithering Mode. When an external clock is used the clock dithering function is disabled ignoring the CFG1-pin setting.
Table 6-1 CFG1-pin Settings
Level Spread Spectrum ICL_latch & OVPmax_latch Sense Voltage Gate Drive Strength
1 on on 30mV weak
2 on on 60mV weak
3 on on 30mV strong
4 on on 60mV strong
5 on off 30mV weak
6 on off 60mV weak
7 on off 30mV strong
8 on off 60mV strong
9 off on 30mV weak
10 off on 60mV weak
11 off on 30mV strong
12 off on 60mV strong
13 off off 30mV weak
14 off off 60mV weak
15 off off 30mV strong
16 off off 60mV strong

The CFG2-pin defines both the power good pin OVP behavior and if the device uses the internal clock generator or an external clock applied at the SYNCIN-pin. Additionally, the CFG2-pin configures if the device is used as a single device or part of a multi device configuration, the SYNCIN and SYNCOUT-pin is enabled/disabled accordingly. During clock synchronization the clock dither function is disabled. The levels shown in Table 6-2 are selected by the specified resistors in Section 5.

PGOODOVP_enable, Single / Multichip, SYNCIN, SYNCOUT and Clock Dithering

  • PGOODOVP_enable: When PGOODOVP_enable is enabled the PGOOD-pin is pulled low for VOUT above OVP (Over Voltage Protection) or below the UV (Under Voltage) threshold. If PGOODOVP_enable is disabled the PGOOD-pin is only pulled low when VOUT is below UV (Under Voltage) threshold.
  • Singleor Multichip: Defines if the device is used stand-alone (single) using the internal oscillator or an external clock. When SYNCIN is on the clock signal applied at SYNCIN is used. In case no clock is applied or the clock is stopped the device switches to the internal oscillator.
  • Primary: Device is used as primary device acting as a controller in a multi device configuration using the internal oscillator when no clock is applied at SYNCIN-pin. At the SYNCOUT-pin a phase shifted clock (90°, 120° or 180°) is generated for the next device.
  • Secondary: Device is used as secondary device syncing the clock to the SYNCIN-pin signal. At the SYNCOUT-pin a phase shifted clock (90° or 120°) can be generated for the next device.
Table 6-2 CFG2-pin Settings
Level PGOODOVP_enable Single / Multichip SYNCIN SYNCOUT Clock Dithering
1 on Single int. clock off off CFG1-pin
2 on Single ext. clock on off off
3 on Primary on 90° off
4 on Primary on 120° off
5 on Primary on 180° off
6 on Secondary on off off
7 on Secondary on 90° off
8 on Secondary on 120° off
9 off Single int. clock off off CFG1-pin
10 off Single ext. clock on off off
11 off Primary on 90° off
12 off Primary on 120° off
13 off Primary on 180° off
14 off Secondary on off off
15 off Secondary on 90° off
16 off Secondary on 120° off

The SYNCOUT-pin is used at startup to define the VOUT Over Voltage Protection level (OVPmax) and the 20μA. ATRK-pin current. When VOUT is programmed by resistor the 20μA ATRK-pin current must be on, for voltage tracking current must be off. The levels shown in Table 6-3 are selected by the specified resistors in Section 5.

OVP, Spread Spectrum, Peak Current Limit Latch, Power Good Pin Behavior

  • OVPmax: Sets the VOUT max. overvoltage protection level to 25V, 35V, 50V or 65V.
  • 20μA ATRK-pin current: Enables and disables the 20μA ATRK-pin current.
Table 6-3 SYNCOUT-pin Settings
Level OVPmax 20μA ATRK-pin current
1 25V on
2 25V off
3 35V on
4 35V off
5 50V on
6 50V off
7 65V on
8 65V off