SNOSDL9A December 2024 – December 2025 LMG5126
PRODUCTION DATA
The LMG5126 is a stackable multiphase synchronous boost converter. The device provides a regulated output voltage for lower or equal input voltage also supporting VI to VOUT bypass mode to save power. Up to 4 devices can be stacked with or without external clock.
VOUT can be dynamically programmed using the digital or analog ATRK/DTRK function. VI can be as low as 2.5V after startup as the internal VCC supply is automatically switched from VBIAS to VOUT for VBIAS < 6.5V. The fixed switching frequency is set between 300kHz and 2.5MHz via a resistor on the RT-pin or the SYNCIN clock. The switching modes FPWM or Diode emulation can be changed during operation.
The implemented protections peak current limit, average input current limit, 120% input current limit, average inductor current monitor, over- and undervoltage protection or the thermal shutdown protect the device and the application.